Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
35X47X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
35X47X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
35X47X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
35X47X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
35X47X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
35X45X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A ![]() |
35X45X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A ![]() |
34X72X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
34X62X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
34X55X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A ![]() |
34X54X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 54 mm2.126 in | Material N/A Nitrile |
CAD
N/A ![]() |
34X52X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
34X52X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
34X52X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
34X50X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |
34X48X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile |
CAD
N/A ![]() |
34X47X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Viton |
CAD
N/A ![]() |
34X47X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
34X45X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A ![]() |
34X44X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 44 mm1.732 in | Material N/A Nitrile |
CAD
N/A ![]() |
33X54X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 33 mm1.299 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 54 mm2.126 in | Material N/A Nitrile |
CAD
N/A ![]() |
33X50X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 33 mm1.299 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |
33X50X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 33 mm1.299 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |
33X50X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 33 mm1.299 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |
33X50X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 33 mm1.299 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |