Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
30X72X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |
30X72X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |
30X70X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile | CAD N/A |
30X65X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile | CAD N/A |
30X62X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
30X62X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
30X62X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
30X62X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
30X62X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
30X62X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
30X60X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
30X60X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
30X60X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
30X58X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile | CAD N/A |
30X56X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile | CAD N/A |
30X55X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
30X55X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
30X55X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
30X55X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Viton | CAD N/A |
30X55X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
30X52X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
30X52X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
30X52X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
30X52X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
30X52X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 52 mm2.047 in | Material N/A Viton | CAD N/A |