Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
28X52X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
28X52X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Viton | CAD N/A |
28X52X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
28X52X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
28X52X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
28X50X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile | CAD N/A |
28X48X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile | CAD N/A |
28X47X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile | CAD N/A |
28X47X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Viton | CAD N/A |
28X47X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile | CAD N/A |
28X47X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile | CAD N/A |
28X45X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile | CAD N/A |
28X45X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile | CAD N/A |
28X43X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 43 mm1.693 in | Material N/A Nitrile | CAD N/A |
28X43X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 43 mm1.693 in | Material N/A Nitrile | CAD N/A |
28X42X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile | CAD N/A |
28X42X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile | CAD N/A |
28X42X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile | CAD N/A |
28X42X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile | CAD N/A |
28X42X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile | CAD N/A |
28X40X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile | CAD N/A |
28X40X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Viton | CAD N/A |
28X40X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile | CAD N/A |
28X40X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Viton | CAD N/A |
28X40X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile | CAD N/A |