Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
28X38X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 38 mm1.496 in | Material N/A Nitrile |
CAD
N/A ![]() |
28X38X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 38 mm1.496 in | Material N/A Nitrile |
CAD
N/A ![]() |
28X38X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 38 mm1.496 in | Material N/A Nitrile |
CAD
N/A ![]() |
28X38X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 38 mm1.496 in | Material N/A Nitrile |
CAD
N/A ![]() |
28X37X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile |
CAD
N/A ![]() |
280X310X16-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 280 mm11.024 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 310 mm12.205 in | Material N/A Nitrile |
CAD
N/A ![]() |
27X47X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
27X47X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
27X47X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
27X47X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
27X45X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A ![]() |
27X42X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
27X42X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Viton |
CAD
N/A ![]() |
27X42X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
27X40X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A ![]() |
27X37X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Viton |
CAD
N/A ![]() |
27X37X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile |
CAD
N/A ![]() |
27X37X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile |
CAD
N/A ![]() |
26X52X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 26 mm1.024 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
26X52X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 26 mm1.024 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
26X52X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 26 mm1.024 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
26X48X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 26 mm1.024 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile |
CAD
N/A ![]() |
26X48X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 26 mm1.024 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile |
CAD
N/A ![]() |
26X47X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 26 mm1.024 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
26X47X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 26 mm1.024 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |