Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
25X50X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Viton | CAD N/A |
25X50X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile | CAD N/A |
25X50X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Viton | CAD N/A |
25X50X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile | CAD N/A |
25X48X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile | CAD N/A |
25X47X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Viton | CAD N/A |
25X47X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile | CAD N/A |
25X47X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile | CAD N/A |
25X47X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile | CAD N/A |
25X47X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile | CAD N/A |
25X46X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 46 mm1.811 in | Material N/A Nitrile | CAD N/A |
25X46X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 46 mm1.811 in | Material N/A Nitrile | CAD N/A |
25X45X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile | CAD N/A |
25X45X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile | CAD N/A |
25X45X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile | CAD N/A |
25X45X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile | CAD N/A |
25X45X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile | CAD N/A |
25X45X11-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile | CAD N/A |
25X45X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile | CAD N/A |
25X45X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 45 mm1.772 in | Material N/A Viton | CAD N/A |
25X45X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile | CAD N/A |
25X42X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile | CAD N/A |
25X42X8.5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8.5 mm0.335 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile | CAD N/A |
25X42X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile | CAD N/A |
25X42X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile | CAD N/A |