Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
25X37X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X36X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 36 mm1.417 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X36X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 36 mm1.417 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X35X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Viton |
CAD
N/A ![]() |
25X35X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X35X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Viton |
CAD
N/A ![]() |
25X35X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X35X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X35X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X33X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 33 mm1.299 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X32X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X32X4-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X32X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile |
CAD
N/A ![]() |
250X285X15-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 250 mm9.843 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 285 mm11.22 in | Material N/A Viton |
CAD
N/A ![]() |
250X285X15-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 250 mm9.843 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 285 mm11.22 in | Material N/A Viton |
CAD
N/A ![]() |
250X280X15-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 250 mm9.843 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 280 mm11.024 in | Material N/A Nitrile |
CAD
N/A ![]() |
24X52X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
24X52X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
24X50X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |
24X47X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
24X47X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
24X42X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
24X42X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
24X42X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
24X40X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A ![]() |