Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
40X50X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X52X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X52X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X52X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X54X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 54 mm2.126 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X55X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X55X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X55X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Viton |
CAD
N/A ![]() |
40X55X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X55X8-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 55 mm2.165 in | Material N/A Viton |
CAD
N/A ![]() |
40X55X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X56X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X58X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X58X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X60X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X60X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X62X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X62X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Viton |
CAD
N/A ![]() |
40X62X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X62X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X62X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Viton |
CAD
N/A ![]() |
40X62X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X65X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X65X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X65X14-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 14 mm0.551 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A ![]() |