Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
28X40X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Viton |
CAD
N/A ![]() |
28X40X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X40X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X40X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X40X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Viton |
CAD
N/A ![]() |
30X42X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Viton |
CAD
N/A ![]() |
20X42X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
20X42X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
22X42X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 22 mm0.866 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
23X42X11-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 23 mm0.906 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X42X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
28X42X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
28X42X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
24X42X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
24X42X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 24 mm0.945 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X42X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X42X8.5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8.5 mm0.335 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X42X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
26X42X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 26 mm1.024 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
26X42X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 26 mm1.024 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X42X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
32X42X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
27X42X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Viton |
CAD
N/A ![]() |
25X42X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Viton |
CAD
N/A ![]() |
31X42X8-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 31 mm1.22 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 42 mm1.654 in | Material N/A Viton |
CAD
N/A ![]() |