Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
25X37X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X37X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X37X8.5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8.5 mm0.335 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X38X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 38 mm1.496 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X38X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 38 mm1.496 in | Material N/A Viton |
CAD
N/A ![]() |
25X38X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 38 mm1.496 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X39X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 39 mm1.535 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X40X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X40X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Viton |
CAD
N/A ![]() |
25X40X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X40X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X42X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X42X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X42X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X42X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X42X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Viton |
CAD
N/A ![]() |
25X45X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X45X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X45X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X45X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 45 mm1.772 in | Material N/A Viton |
CAD
N/A ![]() |
25X45X11-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X46X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 46 mm1.811 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X47X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X47X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X48X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile |
CAD
N/A ![]() |