Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
30X47X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X50X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X50X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X62X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X62X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X72X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X40X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X42X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X45X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X45X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X47X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X47X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X47X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X48X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X50X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X52X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X52X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X52X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X55X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X55X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X60X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X62X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X40X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Viton |
CAD
N/A ![]() |
30X52X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 52 mm2.047 in | Material N/A Viton |
CAD
N/A ![]() |
30X45X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 45 mm1.772 in | Material N/A Viton |
CAD
N/A ![]() |