Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
30X47X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Viton |
CAD
N/A ![]() |
30X37X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X40X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X40X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X40X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Viton |
CAD
N/A ![]() |
30X42X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X42X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X43X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 43 mm1.693 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X44X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 44 mm1.732 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X44X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 44 mm1.732 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X45X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X45X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X45X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X45X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X46X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 46 mm1.811 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X46X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 46 mm1.811 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X47X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X47X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Viton |
CAD
N/A ![]() |
30X47X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X47X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X48X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X48X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X50X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X50X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X50X11-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |