Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
551 - 575 of 1511 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Viton N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Viton N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 60 mm2.362 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 65 mm2.559 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD
N/A RLS35
N/A 31 mm1.22 in N/A 8 mm0.315 in N/A 42 mm1.654 in N/A Viton N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 5 mm0.197 in N/A 48 mm1.89 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 48 mm1.89 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 48 mm1.89 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 5 mm0.197 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A CAD
551 - 575 of 1511 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »