Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
576 - 600 of 1511 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

N/A RLS35
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 58 mm2.283 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 9 mm0.354 in N/A 44 mm1.732 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD
N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Viton N/A CAD
N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 42 mm1.654 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 43 mm1.693 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Viton N/A CAD
N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 46 mm1.811 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 32 mm1.26 in N/A 5 mm0.197 in N/A 48 mm1.89 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 48 mm1.89 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 48 mm1.89 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD
576 - 600 of 1511 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »