Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
36X58X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 36 mm1.417 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile |
CAD
N/A ![]() |
95X140X12-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 140 mm5.512 in | Material N/A Viton |
CAD
N/A ![]() |
95X125X12-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 125 mm4.921 in | Material N/A Viton |
CAD
N/A ![]() |
150X170X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 150 mm5.906 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile |
CAD
N/A ![]() |
145X170X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 145 mm5.709 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile |
CAD
N/A ![]() |
144X160X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 144 mm5.669 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A ![]() |
140X170X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile |
CAD
N/A ![]() |
140X160X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A ![]() |
135X170X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 135 mm5.315 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile |
CAD
N/A ![]() |
130X170X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 130 mm5.118 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile |
CAD
N/A ![]() |
130X160X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 130 mm5.118 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A ![]() |
125X150X12-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 125 mm4.921 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 150 mm5.906 in | Material N/A Viton |
CAD
N/A ![]() |
125X150X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 125 mm4.921 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 150 mm5.906 in | Material N/A Nitrile |
CAD
N/A ![]() |
120X160X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A ![]() |
120X150X12-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 150 mm5.906 in | Material N/A Viton |
CAD
N/A ![]() |
120X150X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 120 mm4.724 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 150 mm5.906 in | Material N/A Nitrile |
CAD
N/A ![]() |
115X150X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 115 mm4.528 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 150 mm5.906 in | Material N/A Nitrile |
CAD
N/A ![]() |
115X140X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 115 mm4.528 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 140 mm5.512 in | Material N/A Nitrile |
CAD
N/A ![]() |
110X140X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 110 mm4.331 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 140 mm5.512 in | Material N/A Nitrile |
CAD
N/A ![]() |
110X130X12-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 110 mm4.331 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 130 mm5.118 in | Material N/A Viton |
CAD
N/A ![]() |
110X130X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 110 mm4.331 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 130 mm5.118 in | Material N/A Nitrile |
CAD
N/A ![]() |
105X140X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 105 mm4.134 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 140 mm5.512 in | Material N/A Nitrile |
CAD
N/A ![]() |
105X130X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 105 mm4.134 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 130 mm5.118 in | Material N/A Nitrile |
CAD
N/A ![]() |
100X130X12-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 100 mm3.937 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 130 mm5.118 in | Material N/A Viton |
CAD
N/A ![]() |
100X130X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 100 mm3.937 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 130 mm5.118 in | Material N/A Nitrile |
CAD
N/A ![]() |