Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
100X125X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 100 mm3.937 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 125 mm4.921 in | Material N/A Nitrile |
CAD
N/A ![]() |
100X120X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 100 mm3.937 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile |
CAD
N/A ![]() |
95X130X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 130 mm5.118 in | Material N/A Nitrile |
CAD
N/A ![]() |
95X125X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 125 mm4.921 in | Material N/A Nitrile |
CAD
N/A ![]() |
95X120X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile |
CAD
N/A ![]() |
90X120X12-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 90 mm3.543 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 120 mm4.724 in | Material N/A Viton |
CAD
N/A ![]() |
90X120X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 90 mm3.543 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile |
CAD
N/A ![]() |
90X110X12-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 90 mm3.543 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 110 mm4.331 in | Material N/A Viton |
CAD
N/A ![]() |
85X130X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 85 mm3.346 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 130 mm5.118 in | Material N/A Nitrile |
CAD
N/A ![]() |
85X120X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 85 mm3.346 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile |
CAD
N/A ![]() |
85X110X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 85 mm3.346 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A ![]() |
82X110X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 82 mm3.228 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A ![]() |
140X180X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 180 mm7.087 in | Material N/A Nitrile |
CAD
N/A ![]() |
80X120X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 80 mm3.15 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile |
CAD
N/A ![]() |
80X110X12-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 80 mm3.15 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 110 mm4.331 in | Material N/A Viton |
CAD
N/A ![]() |
80X110X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 80 mm3.15 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A ![]() |
80X100X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 80 mm3.15 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile |
CAD
N/A ![]() |
75X100X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile |
CAD
N/A ![]() |
75X95X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile |
CAD
N/A ![]() |
70X92X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 92 mm3.622 in | Material N/A Nitrile |
CAD
N/A ![]() |
70X90X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |
65X88X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 65 mm2.559 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 88 mm3.465 in | Material N/A Nitrile |
CAD
N/A ![]() |
65X85X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 65 mm2.559 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
60X82X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 82 mm3.228 in | Material N/A Nitrile |
CAD
N/A ![]() |
60X80X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |