Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
58X80X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
32X52X11-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
30X50X11-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X45X11-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A ![]() |
20X35X11-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A ![]() |
58X75X11-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
35X55X11-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A ![]() |
23X42X11-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 23 mm0.906 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X90X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X85X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X80X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X75X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X72X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X70X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A ![]() |
54X72X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 54 mm2.126 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
52X72X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Viton |
CAD
N/A ![]() |
52X68X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X110X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X90X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X80X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X75X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X72X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X70X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Viton |
CAD
N/A ![]() |
50X70X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X68X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A ![]() |