Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
50X65X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile | CAD N/A |
50X64X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 64 mm2.52 in | Material N/A Nitrile | CAD N/A |
50X62X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
48X75X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile | CAD N/A |
48X74X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 74 mm2.913 in | Material N/A Nitrile | CAD N/A |
48X72X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |
48X68X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile | CAD N/A |
48X65X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile | CAD N/A |
47X70X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 47 mm1.85 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile | CAD N/A |
47X68X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 47 mm1.85 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile | CAD N/A |
45X100X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile | CAD N/A |
45X85X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile | CAD N/A |
45X80X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile | CAD N/A |
45X72X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |
45X70X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile | CAD N/A |
45X68X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile | CAD N/A |
45X65X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile | CAD N/A |
45X62X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
45X60X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
44X72X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |
44X62X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
44X60X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
43X60X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 43 mm1.693 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
43X54X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 43 mm1.693 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 54 mm2.126 in | Material N/A Nitrile | CAD N/A |
42X72X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |