Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
17X37X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile | CAD N/A |
15X30X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
80X100X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 80 mm3.15 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Viton | CAD N/A |
75X100X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Viton | CAD N/A |
75X95X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Viton | CAD N/A |
75X90X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Viton | CAD N/A |
70X100X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Viton | CAD N/A |
68X90X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 68 mm2.677 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Viton | CAD N/A |
65X100X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 65 mm2.559 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Viton | CAD N/A |
65X90X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 65 mm2.559 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Viton | CAD N/A |
50X80X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Viton | CAD N/A |
40X80X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Viton | CAD N/A |
40X62X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Viton | CAD N/A |
38X62X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Viton | CAD N/A |
35X55X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Viton | CAD N/A |
25X50X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Viton | CAD N/A |
25X42X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Viton | CAD N/A |
32X52X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 52 mm2.047 in | Material N/A Viton | CAD N/A |
30X52X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 52 mm2.047 in | Material N/A Viton | CAD N/A |
27X42X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 27 mm1.063 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Viton | CAD N/A |
160X185X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 160 mm6.299 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 185 mm7.283 in | Material N/A Nitrile | CAD N/A |
114X140X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 114 mm4.488 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 140 mm5.512 in | Material N/A Nitrile | CAD N/A |
100X120X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 100 mm3.937 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile | CAD N/A |
80X110X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 80 mm3.15 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile | CAD N/A |
80X100X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 80 mm3.15 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile | CAD N/A |