Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
60X90X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |
60X82X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 82 mm3.228 in | Material N/A Nitrile |
CAD
N/A ![]() |
60X80X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
58X85X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X90X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X85X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X80X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X78X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X75X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X72X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X70X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A ![]() |
54X85X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 54 mm2.126 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
53X68X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 53 mm2.087 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A ![]() |
52X85X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
52X80X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
52X72X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
52X69X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 69 mm2.717 in | Material N/A Nitrile |
CAD
N/A ![]() |
52X68X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X90X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X85X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X80X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X75X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X72X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X70X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X68X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A ![]() |