Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
42X62X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
42X60X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
42X58X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile | CAD N/A |
40X80X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile | CAD N/A |
40X72X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |
40X68X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile | CAD N/A |
40X65X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile | CAD N/A |
40X62X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
40X60X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
40X58X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile | CAD N/A |
40X55X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
38X72X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |
38X70X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile | CAD N/A |
38X65X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile | CAD N/A |
38X62X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
38X60X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
38X56X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile | CAD N/A |
38X54X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 54 mm2.126 in | Material N/A Nitrile | CAD N/A |
36X68X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 36 mm1.417 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile | CAD N/A |
36X58X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 36 mm1.417 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile | CAD N/A |
36X56X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 36 mm1.417 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile | CAD N/A |
35X72X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |
35X68X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile | CAD N/A |
35X58X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile | CAD N/A |
35X52X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |