Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
17X40X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile | CAD N/A |
15X35X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
10X30X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 10 mm0.394 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
35X80X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile | CAD N/A |
35X65X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile | CAD N/A |
35X62X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
35X60X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
35X56X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile | CAD N/A |
35X55X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
32X56X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile | CAD N/A |
32X55X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
30X72X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |
30X62X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
30X50X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile | CAD N/A |
30X44X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 44 mm1.732 in | Material N/A Nitrile | CAD N/A |
30X40X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile | CAD N/A |
28X52X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
28X42X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 28 mm1.102 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile | CAD N/A |
25X45X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile | CAD N/A |
25X40X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile | CAD N/A |
23X40X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 23 mm0.906 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile | CAD N/A |
22X42X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 22 mm0.866 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile | CAD N/A |
22X40X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 22 mm0.866 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile | CAD N/A |
20X52X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
20X42X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile | CAD N/A |