Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
19X40X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile | CAD N/A |
19X35X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
17X47X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile | CAD N/A |
15X40X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile | CAD N/A |
15X30X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
100X120X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 100 mm3.937 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile | CAD N/A |
90X115X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 90 mm3.543 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 115 mm4.528 in | Material N/A Nitrile | CAD N/A |
90X70X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 90 mm3.543 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile | CAD N/A |
85X100X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 85 mm3.346 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile | CAD N/A |
80X110X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 80 mm3.15 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 110 mm4.331 in | Material N/A Viton | CAD N/A |
80X110X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 80 mm3.15 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile | CAD N/A |
80X105X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 80 mm3.15 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 105 mm4.134 in | Material N/A Nitrile | CAD N/A |
80X100X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 80 mm3.15 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Viton | CAD N/A |
80X100X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 80 mm3.15 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile | CAD N/A |
78X100X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 78 mm3.071 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile | CAD N/A |
75X110X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile | CAD N/A |
75X100X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Viton | CAD N/A |
75X100X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile | CAD N/A |
75X95X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Viton | CAD N/A |
75X95X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile | CAD N/A |
75X90X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile | CAD N/A |
72X95X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 72 mm2.835 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile | CAD N/A |
72X90X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 72 mm2.835 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile | CAD N/A |
70X110X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile | CAD N/A |
70X100X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile | CAD N/A |