Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
70X95X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Viton |
CAD
N/A ![]() |
70X95X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile |
CAD
N/A ![]() |
70X90X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |
68X90X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 68 mm2.677 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Viton |
CAD
N/A ![]() |
68X90X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 68 mm2.677 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |
68X85X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 68 mm2.677 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
65X100X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 65 mm2.559 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile |
CAD
N/A ![]() |
65X95X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 65 mm2.559 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile |
CAD
N/A ![]() |
65X90X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 65 mm2.559 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Viton |
CAD
N/A ![]() |
65X90X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 65 mm2.559 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |
65X88X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 65 mm2.559 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 88 mm3.465 in | Material N/A Nitrile |
CAD
N/A ![]() |
65X85X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 65 mm2.559 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
63X85X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 63 mm2.48 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
62X95X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 62 mm2.441 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile |
CAD
N/A ![]() |
62X90X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 62 mm2.441 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Viton |
CAD
N/A ![]() |
62X90X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 62 mm2.441 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |
62X85X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 62 mm2.441 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
62X80X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 62 mm2.441 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
60X110X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A ![]() |
60X95X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile |
CAD
N/A ![]() |
60X90X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |
60X85X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
60X80X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
60X75X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
58X90X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |