Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
56X68X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 56 mm2.205 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile | CAD N/A |
55X100X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile | CAD N/A |
55X95X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile | CAD N/A |
35X62X9.5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 9.5 mm0.374 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
55X72X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |
52X65X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile | CAD N/A |
50.5X62X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50.5 mm1.988 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
48X70X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile | CAD N/A |
48X65X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile | CAD N/A |
45X68X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile | CAD N/A |
45X60X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
42X60X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
40X58X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile | CAD N/A |
35X65X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile | CAD N/A |
34X55X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
34X54X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 54 mm2.126 in | Material N/A Nitrile | CAD N/A |
30X44X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 30 mm1.181 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 44 mm1.732 in | Material N/A Nitrile | CAD N/A |
12X22X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
100X115X9-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 100 mm3.937 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 115 mm4.528 in | Material N/A Nitrile | CAD N/A |
95X110X9-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile | CAD N/A |
85X100X9-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 85 mm3.346 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile | CAD N/A |
52X65X9-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile | CAD N/A |
45X62X9-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
32X44X9-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 44 mm1.732 in | Material N/A Nitrile | CAD N/A |
35X48X9-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile | CAD N/A |