Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
95X110X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A ![]() |
85X100X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 85 mm3.346 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile |
CAD
N/A ![]() |
63X80X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 63 mm2.48 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
60X78X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A ![]() |
58X75X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X37X8.5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8.5 mm0.335 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X42X8.5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8.5 mm0.335 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A ![]() |
25X37X8.5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 8.5 mm0.335 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X85X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X80X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X78X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X75X8-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Viton |
CAD
N/A ![]() |
55X75X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X72X8-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Viton |
CAD
N/A ![]() |
55X72X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X70X8-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Viton |
CAD
N/A ![]() |
55X70X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X68X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A ![]() |
54X72X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 54 mm2.126 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
52X85X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
52X82X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 82 mm3.228 in | Material N/A Nitrile |
CAD
N/A ![]() |
52X80X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
52X78X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A ![]() |
52X75X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
52X72X8-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Viton |
CAD
N/A ![]() |