Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
52X72X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
52X70X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A ![]() |
52X68X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X85X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X82X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 82 mm3.228 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X80X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X78X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X72X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X70X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X68X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X65X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X62X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X85X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X80X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X72X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X70X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X62X8-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Viton |
CAD
N/A ![]() |
48X62X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X60X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A ![]() |
45X75X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
45X72X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
45X70X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A ![]() |
45X65X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A ![]() |
45X62X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
45X60X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A ![]() |