Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 18X26X4-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 18X28X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 18X30X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 18X32X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 18X35X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 18X36X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 36 mm1.417 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 18X37X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 18X38X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 38 mm1.496 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 18X40X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X30X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X32X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X35X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X40X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X27X6-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 27 mm1.063 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X30X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X27X6-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 27 mm1.063 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X32X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X32X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X35X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X35X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X36X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 36 mm1.417 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X40X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X42X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X45X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 19X47X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |