Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
701 - 750 of 1511 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

36X56X10-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A CAD Icon (for items table)
36X58X10-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
36X62X7-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
36X68X10-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
36X52X7-RLS35-V N/A RLS35
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Viton N/A CAD Icon (for items table)
36X47X7-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Icon (for items table)
36X50X7-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
36X52X7-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
36X54X8-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 8 mm0.315 in N/A 54 mm2.126 in N/A Nitrile N/A CAD Icon (for items table)
36X55X8-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 8 mm0.315 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
36X58X8-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 8 mm0.315 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
36X58X10-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
36X62X7-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
36X68X10-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
36X72X8-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
37X47X4-RLS35-S N/A RLS35
N/A 37 mm1.457 in N/A 4 mm0.157 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Icon (for items table)
37X52X8-RLS35-S N/A RLS35
N/A 37 mm1.457 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
37X47X4-R2LS32-S N/A R2LS32
N/A 37 mm1.457 in N/A 4 mm0.157 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Icon (for items table)
38X50X7-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
38X52X7-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
38X52X8-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
38X54X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 54 mm2.126 in N/A Nitrile N/A CAD Icon (for items table)
38X55X7-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
38X56X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A CAD Icon (for items table)
38X60X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
38X62X7-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
38X62X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
38X65X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
38X70X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Icon (for items table)
38X72X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
38X62X10-RLS35-V N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Viton N/A CAD Icon (for items table)
38X50X7-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
38X50X8-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
38X51X7-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 51 mm2.008 in N/A Nitrile N/A CAD Icon (for items table)
38X52X7-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
38X52X8-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
38X55X7-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
38X56X10-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A CAD Icon (for items table)
38X58X10-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
38X60X8-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
38X60X10-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
38X62X7-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
38X62X10-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
38X62X10-R2LS32-V N/A R2LS32
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Viton N/A CAD Icon (for items table)
38X65X8-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
38X72X8-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
38X80X8-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
40X46X8-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 46 mm1.811 in N/A Nitrile N/A CAD Icon (for items table)
40X50X8-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
40X52X7-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
701 - 750 of 1511 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »