Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 32X50X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 32X50X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Viton |
CAD
N/A |
Add To Cart
Request Quote |
| 32X52X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 32X52X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 32X52X11-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 32X54X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 54 mm2.126 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 32X54X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 54 mm2.126 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 32X55X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 32X56X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 32X56X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 32X58X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 32X60X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 32X62X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 33X45X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 33 mm1.299 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 33X50X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 33 mm1.299 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 33X54X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 33 mm1.299 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 54 mm2.126 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 33X45X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 33 mm1.299 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 33X50X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 33 mm1.299 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 33X50X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 33 mm1.299 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 33X50X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 33 mm1.299 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 33X50X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 33 mm1.299 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 34X52X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 34X52X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 34X62X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 34X44X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 44 mm1.732 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |