Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1201 - 1250 of 1511 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

70X100X13-RLS35-S N/A RLS35
N/A 70 mm2.756 in N/A 13 mm0.512 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Icon (for items table)
70X105X13-RLS35-S N/A RLS35
N/A 70 mm2.756 in N/A 13 mm0.512 in N/A 105 mm4.134 in N/A Nitrile N/A CAD Icon (for items table)
70X110X10-RLS35-S N/A RLS35
N/A 70 mm2.756 in N/A 10 mm0.394 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Icon (for items table)
70X110X12-RLS35-S N/A RLS35
N/A 70 mm2.756 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Icon (for items table)
70X110X13-RLS35-S N/A RLS35
N/A 70 mm2.756 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Icon (for items table)
70X100X10-RLS35-V N/A RLS35
N/A 70 mm2.756 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Viton N/A CAD Icon (for items table)
72X86X7.5-R2LS32-S N/A R2LS32
N/A 72 mm2.835 in N/A 7.5 mm0.295 in N/A 86 mm3.386 in N/A Nitrile N/A CAD Icon (for items table)
72X90X10-R2LS32-S N/A R2LS32
N/A 72 mm2.835 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
72X95X10-R2LS32-S N/A R2LS32
N/A 72 mm2.835 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A CAD Icon (for items table)
72X90X10-RLS35-S N/A RLS35
N/A 72 mm2.835 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
72X95X10-RLS35-S N/A RLS35
N/A 72 mm2.835 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A CAD Icon (for items table)
72X100X10-RLS35-S N/A RLS35
N/A 72 mm2.835 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Icon (for items table)
72X110X13-RLS35-S N/A RLS35
N/A 72 mm2.835 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Icon (for items table)
75X90X8-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 8 mm0.315 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
75X90X10-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
75X95X8-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 8 mm0.315 in N/A 95 mm3.74 in N/A Nitrile N/A CAD Icon (for items table)
75X95X10-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A CAD Icon (for items table)
75X95X10-R2LS32-V N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Viton N/A CAD Icon (for items table)
75X95X12-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 12 mm0.472 in N/A 95 mm3.74 in N/A Nitrile N/A CAD Icon (for items table)
75X100X10-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Icon (for items table)
75X100X10-R2LS32-V N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Viton N/A CAD Icon (for items table)
75X100X12-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 12 mm0.472 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Icon (for items table)
75X100X13-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 13 mm0.512 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Icon (for items table)
75X105X13-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 13 mm0.512 in N/A 105 mm4.134 in N/A Nitrile N/A CAD Icon (for items table)
75X110X10-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Icon (for items table)
75X90X8-RLS35-S N/A RLS35
N/A 75 mm2.953 in N/A 8 mm0.315 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
75X90X10-RLS35-S N/A RLS35
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
75X95X10-RLS35-S N/A RLS35
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A CAD Icon (for items table)
75X95X12-RLS35-S N/A RLS35
N/A 75 mm2.953 in N/A 12 mm0.472 in N/A 95 mm3.74 in N/A Nitrile N/A CAD Icon (for items table)
75X100X10-RLS35-S N/A RLS35
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Icon (for items table)
75X100X12-RLS35-S N/A RLS35
N/A 75 mm2.953 in N/A 12 mm0.472 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Icon (for items table)
75X100X13-RLS35-S N/A RLS35
N/A 75 mm2.953 in N/A 13 mm0.512 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Icon (for items table)
75X105X13-RLS35-S N/A RLS35
N/A 75 mm2.953 in N/A 13 mm0.512 in N/A 105 mm4.134 in N/A Nitrile N/A CAD Icon (for items table)
75X110X12-RLS35-S N/A RLS35
N/A 75 mm2.953 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Icon (for items table)
75X120X12-RLS35-S N/A RLS35
N/A 75 mm2.953 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Nitrile N/A CAD Icon (for items table)
75X90X10-RLS35-V N/A RLS35
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Viton N/A CAD Icon (for items table)
75X95X10-RLS35-V N/A RLS35
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Viton N/A CAD Icon (for items table)
75X95X12-RLS35-V N/A RLS35
N/A 75 mm2.953 in N/A 12 mm0.472 in N/A 95 mm3.74 in N/A Viton N/A CAD Icon (for items table)
75X100X10-RLS35-V N/A RLS35
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Viton N/A CAD Icon (for items table)
78X100X10-R2LS32-S N/A R2LS32
N/A 78 mm3.071 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Icon (for items table)
78X100X10-RLS35-S N/A RLS35
N/A 78 mm3.071 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Icon (for items table)
80X100X10-R2LS32-S N/A R2LS32
N/A 80 mm3.15 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Icon (for items table)
80X100X10-R2LS32-V N/A R2LS32
N/A 80 mm3.15 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Viton N/A CAD Icon (for items table)
80X100X12-R2LS32-S N/A R2LS32
N/A 80 mm3.15 in N/A 12 mm0.472 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Icon (for items table)
80X100X13-R2LS32-S N/A R2LS32
N/A 80 mm3.15 in N/A 13 mm0.512 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Icon (for items table)
80X105X10-R2LS32-S N/A R2LS32
N/A 80 mm3.15 in N/A 10 mm0.394 in N/A 105 mm4.134 in N/A Nitrile N/A CAD Icon (for items table)
80X105X13-R2LS32-S N/A R2LS32
N/A 80 mm3.15 in N/A 13 mm0.512 in N/A 105 mm4.134 in N/A Nitrile N/A CAD Icon (for items table)
80X110X10-R2LS32-S N/A R2LS32
N/A 80 mm3.15 in N/A 10 mm0.394 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Icon (for items table)
80X110X10-R2LS32-V N/A R2LS32
N/A 80 mm3.15 in N/A 10 mm0.394 in N/A 110 mm4.331 in N/A Viton N/A CAD Icon (for items table)
80X110X12-R2LS32-S N/A R2LS32
N/A 80 mm3.15 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Icon (for items table)
1201 - 1250 of 1511 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »