Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 38X62X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X62X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X65X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X70X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X72X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X62X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Viton |
CAD
N/A |
Add To Cart
Request Quote |
| 38X50X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X50X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X51X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 51 mm2.008 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X52X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X52X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X55X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X56X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X58X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X60X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X60X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X62X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X62X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X62X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Viton |
CAD
N/A |
Add To Cart
Request Quote |
| 38X65X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X72X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 38X80X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 40X46X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 46 mm1.811 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 40X50X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 40X52X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |