Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 14X28X6-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 14X28X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 14X30X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 14X30X7-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 14X35X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X24X5-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X28X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X30X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X30X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X32X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X35X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X40X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X24X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X26X6-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X26X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X35X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X25X5-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 25 mm0.984 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X32X7-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X35X7-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X21X3-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 21 mm0.827 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X24X5-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X24X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X25X5-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X25X6-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 15X25X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |