Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
251 - 275 of 1511 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Sort by
N/A R2LS32
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Viton N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Viton N/A CAD
N/A RLS35
N/A 20 mm0.787 in N/A 5.5 mm0.217 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A RLS35
N/A 20 mm0.787 in N/A 6 mm0.236 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A RLS35
N/A 20 mm0.787 in N/A 10 mm0.394 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A RLS35
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A RLS35
N/A 17 mm0.669 in N/A 8 mm0.315 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A RLS35
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Viton N/A CAD
N/A RLS35
N/A 19 mm0.748 in N/A 10 mm0.394 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Viton N/A CAD
N/A RLS35
N/A 16 mm0.63 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 16 mm0.63 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Viton N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A RLS35
N/A 15 mm0.591 in N/A 10 mm0.394 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A RLS35
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 36 mm1.417 in N/A Nitrile N/A CAD
N/A RLS35
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 36 mm1.417 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 36 mm1.417 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 20 mm0.787 in N/A 7 mm0.276 in N/A 36 mm1.417 in N/A Nitrile N/A CAD
N/A R2LS32
N/A 22 mm0.866 in N/A 7 mm0.276 in N/A 36 mm1.417 in N/A Nitrile N/A CAD
251 - 275 of 1511 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »