Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
12X25X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
10X25X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 10 mm0.394 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
15X25X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
15X25X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
15X25X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
14X25X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
12X25X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
12X25X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
14X25X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 14 mm0.551 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
11X26X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 11 mm0.433 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
13X26X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 13 mm0.512 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
13X26X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 13 mm0.512 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
12X26X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
15X26X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
15X26X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
15X26X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
15X26X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
10X26X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 10 mm0.394 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
10X26X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 10 mm0.394 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
12X26X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
9X26X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 9 mm0.354 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
9X26X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 9 mm0.354 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
18X26X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
16X26X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
16X26X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |