Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
125X150X13-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 125 mm4.921 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 150 mm5.906 in | Material N/A Nitrile | CAD N/A |
125X155X14-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 125 mm4.921 in | Overall Width N/A 14 mm0.551 in | Housing Bore N/A 155 mm6.102 in | Material N/A Nitrile | CAD N/A |
125X155X14-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 125 mm4.921 in | Overall Width N/A 14 mm0.551 in | Housing Bore N/A 155 mm6.102 in | Material N/A Viton | CAD N/A |
125X160X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 125 mm4.921 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile | CAD N/A |
125X170X15-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 125 mm4.921 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile | CAD N/A |
125X170X15-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 125 mm4.921 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 170 mm6.693 in | Material N/A Viton | CAD N/A |
128X150X15-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 128 mm5.039 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 150 mm5.906 in | Material N/A Nitrile | CAD N/A |
12X18X3-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 18 mm0.709 in | Material N/A Nitrile | CAD N/A |
12X18X3-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 18 mm0.709 in | Material N/A Nitrile | CAD N/A |
12X19X3-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 19 mm0.748 in | Material N/A Nitrile | CAD N/A |
12X19X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 19 mm0.748 in | Material N/A Nitrile | CAD N/A |
12X19X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 19 mm0.748 in | Material N/A Nitrile | CAD N/A |
12X20X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 20 mm0.787 in | Material N/A Nitrile | CAD N/A |
12X20X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 20 mm0.787 in | Material N/A Nitrile | CAD N/A |
12X22X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
12X22X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
12X22X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
12X22X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile | CAD N/A |
12X24X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile | CAD N/A |
12X24X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile | CAD N/A |
12X24X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile | CAD N/A |
12X25X4.5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 4.5 mm0.177 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
12X25X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
12X25X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |
12X25X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 12 mm0.472 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 25 mm0.984 in | Material N/A Nitrile | CAD N/A |