Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
32X48X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile | CAD N/A |
26X38X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 26 mm1.024 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 38 mm1.496 in | Material N/A Nitrile | CAD N/A |
25X45X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile | CAD N/A |
25X40X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 25 mm0.984 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile | CAD N/A |
35X47X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile | CAD N/A |
35X47X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile | CAD N/A |
50X62X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
50X62X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
20X35X5.5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 5.5 mm0.217 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
90X110X5.5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 90 mm3.543 in | Overall Width N/A 5.5 mm0.217 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile | CAD N/A |
90X110X5.5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 90 mm3.543 in | Overall Width N/A 5.5 mm0.217 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile | CAD N/A |
20X35X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
20X28X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
22X35X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 22 mm0.866 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile | CAD N/A |
16X28X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
16X24X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile | CAD N/A |
16X26X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile | CAD N/A |
17X30X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
19X27X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 27 mm1.063 in | Material N/A Nitrile | CAD N/A |
19X27X6-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 19 mm0.748 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 27 mm1.063 in | Material N/A Viton | CAD N/A |
17X28X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
17X30X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 17 mm0.669 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile | CAD N/A |
18X28X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 18 mm0.709 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile | CAD N/A |
5X16X6-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 5 mm0.197 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile | CAD N/A |
8X16X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 8 mm0.315 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 16 mm0.63 in | Material N/A Nitrile | CAD N/A |