All Product Types > ENGINEERED BEARINGS > Seals > Redi Sleeves > View Items  

Redi Sleeves

Check up to five results to perform an action.


Redi Sleeves




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 263  1 2 3 4 5 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99272 2.756 in
70.002
mm
2.75 in
69.85
mm
0.563 in
14.3
mm
3.125 in
79.375
mm
Stainless steel CAD Icon (for items table)
99273 2.746 in
69.748
mm
2.74 in
69.596
mm
0.938 in
23.825
mm
3.065 in
77.851
mm
Stainless steel CAD Icon (for items table)
99274 2.751 in
69.875
mm
2.745 in
69.723
mm
0.938 in
23.825
mm
3.125 in
79.375
mm
Stainless steel CAD Icon (for items table)
99275 2.756 in
70.002
mm
2.75 in
69.85
mm
0.938 in
23.825
mm
3.125 in
79.375
mm
Stainless steel CAD Icon (for items table)
99276 2.759 in
70.079
mm
2.753 in
69.926
mm
0.945 in
24.003
mm
3.125 in
79.375
mm
Stainless steel CAD Icon (for items table)
99281 2.815 in
71.501
mm
2.809 in
71.349
mm
0.688 in
17.475
mm
3.188 in
80.975
mm
Stainless steel CAD Icon (for items table)
99282 2.844 in
72.238
mm
2.838 in
72.085
mm
0.656 in
16.662
mm
3.225 in
81.915
mm
Stainless steel CAD Icon (for items table)
99284 2.835 in
72.009
mm
2.828 in
71.831
mm
0.875 in
22.225
mm
3.225 in
81.915
mm
Stainless steel CAD Icon (for items table)
99286 2.872 in
72.949
mm
2.866 in
72.796
mm
0.938 in
23.825
mm
3.188 in
80.975
mm
Stainless steel CAD Icon (for items table)
99287 2.879 in
73.127
mm
2.873 in
72.974
mm
0.938 in
23.825
mm
3.219 in
81.763
mm
Stainless steel CAD Icon (for items table)
99289 2.956 in
75.082
mm
2.95 in
74.93
mm
0.689 in
17.501
mm
3.272 in
83.109
mm
Stainless steel CAD Icon (for items table)
99290 2.943 in
74.752
mm
2.937 in
74.6
mm
0.641 in
16.281
mm
3.344 in
84.938
mm
Stainless steel CAD Icon (for items table)
99291 2.996 in
76.098
mm
2.99 in
75.946
mm
0.625 in
15.875
mm
3.359 in
85.319
mm
Stainless steel CAD Icon (for items table)
99293 2.943 in
74.752
mm
2.937 in
74.6
mm
0.938 in
23.825
mm
3.344 in
84.938
mm
Stainless steel CAD Icon (for items table)
99294 2.956 in
75.082
mm
2.95 in
74.93
mm
1.024 in
26.01
mm
3.305 in
83.947
mm
Stainless steel CAD Icon (for items table)
99296 3.003 in
76.276
mm
2.997 in
76.124
mm
0.938 in
23.825
mm
3.24 in
82.296
mm
Stainless steel CAD Icon (for items table)
99298 2.996 in
76.098
mm
2.99 in
75.946
mm
0.688 in
17.475
mm
3.359 in
85.319
mm
Stainless steel CAD Icon (for items table)
99299 2.996 in
76.098
mm
2.99 in
75.946
mm
1 in
25.4
mm
3.359 in
85.319
mm
Stainless steel CAD Icon (for items table)
99300 3.006 in
76.352
mm
3 in
76.2
mm
1 in
25.4
mm
3.453 in
87.706
mm
Stainless steel CAD Icon (for items table)
99303 3.006 in
76.352
mm
3 in
76.2
mm
0.813 in
20.65
mm
3.345 in
84.963
mm
Stainless steel CAD Icon (for items table)
99306 3.071 in
78.003
mm
3.064 in
77.826
mm
0.875 in
22.225
mm
3.468 in
88.087
mm
Stainless steel CAD Icon (for items table)
99307 3.132 in
79.553
mm
3.124 in
79.35
mm
0.709 in
18.009
mm
3.525 in
89.535
mm
Stainless steel CAD Icon (for items table)
99311 3.126 in
79.4
mm
3.12 in
79.248
mm
0.813 in
20.65
mm
3.531 in
89.687
mm
Stainless steel CAD Icon (for items table)
99312 3.126 in
79.4
mm
3.12 in
79.248
mm
1 in
25.4
mm
3.531 in
89.687
mm
Stainless steel CAD Icon (for items table)
99313 3.15 in
80.01
mm
3.142 in
79.807
mm
0.886 in
22.504
mm
3.54 in
89.916
mm
Stainless steel CAD Icon (for items table)
  Results 1 - 25 of 263  1 2 3 4 5 »