Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Redi Sleeves
1 - 50 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

N/A 2.756 in70.002 mm N/A 2.75 in69.85 mm N/A 0.563 in14.3 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.746 in69.748 mm N/A 2.74 in69.596 mm N/A 0.938 in23.825 mm N/A 3.065 in77.851 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.751 in69.875 mm N/A 2.745 in69.723 mm N/A 0.938 in23.825 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.756 in70.002 mm N/A 2.75 in69.85 mm N/A 0.938 in23.825 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.759 in70.079 mm N/A 2.753 in69.926 mm N/A 0.945 in24.003 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.815 in71.501 mm N/A 2.809 in71.349 mm N/A 0.688 in17.475 mm N/A 3.188 in80.975 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.844 in72.238 mm N/A 2.838 in72.085 mm N/A 0.656 in16.662 mm N/A 3.225 in81.915 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.835 in72.009 mm N/A 2.828 in71.831 mm N/A 0.875 in22.225 mm N/A 3.225 in81.915 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.872 in72.949 mm N/A 2.866 in72.796 mm N/A 0.938 in23.825 mm N/A 3.188 in80.975 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.879 in73.127 mm N/A 2.873 in72.974 mm N/A 0.938 in23.825 mm N/A 3.219 in81.763 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.956 in75.082 mm N/A 2.95 in74.93 mm N/A 0.689 in17.501 mm N/A 3.272 in83.109 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.943 in74.752 mm N/A 2.937 in74.6 mm N/A 0.641 in16.281 mm N/A 3.344 in84.938 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.996 in76.098 mm N/A 2.99 in75.946 mm N/A 0.625 in15.875 mm N/A 3.359 in85.319 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.943 in74.752 mm N/A 2.937 in74.6 mm N/A 0.938 in23.825 mm N/A 3.344 in84.938 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.956 in75.082 mm N/A 2.95 in74.93 mm N/A 1.024 in26.01 mm N/A 3.305 in83.947 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.003 in76.276 mm N/A 2.997 in76.124 mm N/A 0.938 in23.825 mm N/A 3.24 in82.296 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.996 in76.098 mm N/A 2.99 in75.946 mm N/A 0.688 in17.475 mm N/A 3.359 in85.319 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 2.996 in76.098 mm N/A 2.99 in75.946 mm N/A 1 in25.4 mm N/A 3.359 in85.319 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.006 in76.352 mm N/A 3 in76.2 mm N/A 1 in25.4 mm N/A 3.453 in87.706 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.006 in76.352 mm N/A 3 in76.2 mm N/A 0.813 in20.65 mm N/A 3.345 in84.963 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.071 in78.003 mm N/A 3.064 in77.826 mm N/A 0.875 in22.225 mm N/A 3.468 in88.087 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.132 in79.553 mm N/A 3.124 in79.35 mm N/A 0.709 in18.009 mm N/A 3.525 in89.535 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.126 in79.4 mm N/A 3.12 in79.248 mm N/A 0.813 in20.65 mm N/A 3.531 in89.687 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.126 in79.4 mm N/A 3.12 in79.248 mm N/A 1 in25.4 mm N/A 3.531 in89.687 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.15 in80.01 mm N/A 3.142 in79.807 mm N/A 0.886 in22.504 mm N/A 3.54 in89.916 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.153 in80.086 mm N/A 3.146 in79.908 mm N/A 0.945 in24.003 mm N/A 3.543 in89.992 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.153 in80.086 mm N/A 3.146 in79.908 mm N/A 0.59 in14.986 mm N/A 3.543 in89.992 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.253 in82.626 mm N/A 3.247 in82.474 mm N/A 1 in25.4 mm N/A 3.594 in91.288 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.254 in82.652 mm N/A 3.248 in82.499 mm N/A 0.725 in18.415 mm N/A 3.585 in91.059 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.256 in82.702 mm N/A 3.25 in82.55 mm N/A 0.719 in18.263 mm N/A 3.594 in91.288 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.256 in82.702 mm N/A 3.25 in82.55 mm N/A 1 in25.4 mm N/A 3.594 in91.288 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.256 in82.702 mm N/A 3.25 in82.55 mm N/A 0.875 in22.225 mm N/A 3.585 in91.059 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.231 in82.067 mm N/A 3.225 in81.915 mm N/A 0.85 in21.59 mm N/A 3.587 in91.11 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.313 in84.15 mm N/A 3.307 in83.998 mm N/A 1 in25.4 mm N/A 3.688 in93.675 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.347 in85.014 mm N/A 3.337 in84.76 mm N/A 0.827 in21.006 mm N/A 3.7 in93.98 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.346 in84.988 mm N/A 3.337 in84.76 mm N/A 0.984 in24.994 mm N/A 3.7 in93.98 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.346 in84.988 mm N/A 3.338 in84.785 mm N/A 1.25 in31.75 mm N/A 3.7 in93.98 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.379 in85.827 mm N/A 3.373 in85.674 mm N/A 1 in25.4 mm N/A 3.688 in93.675 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.441 in87.401 mm N/A 3.435 in87.249 mm N/A 0.906 in23.012 mm N/A 3.844 in97.638 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.483 in88.468 mm N/A 3.477 in88.316 mm N/A 0.906 in23.012 mm N/A 3.835 in97.409 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.503 in88.976 mm N/A 3.497 in88.824 mm N/A 0.813 in20.65 mm N/A 3.844 in97.638 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.506 in89.052 mm N/A 3.5 in88.9 mm N/A 0.5 in12.7 mm N/A 3.827 in97.206 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.507 in89.078 mm N/A 3.501 in88.925 mm N/A 0.811 in20.599 mm N/A 3.842 in97.587 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.506 in89.052 mm N/A 3.5 in88.9 mm N/A 1 in25.4 mm N/A 3.844 in97.638 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.546 in90.068 mm N/A 3.54 in89.916 mm N/A 0.906 in23.012 mm N/A 4 in101.6 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.546 in90.068 mm N/A 3.54 in89.916 mm N/A 0.538 in13.665 mm N/A 4 in101.6 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.546 in90.068 mm N/A 3.54 in89.916 mm N/A 0.665 in16.891 mm N/A 4 in101.6 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.546 in90.068 mm N/A 3.54 in89.916 mm N/A 1.102 in27.991 mm N/A 4 in101.6 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.566 in90.576 mm N/A 3.56 in90.424 mm N/A 1 in25.4 mm N/A 3.9 in99.06 mm N/A Stainless steel N/A CAD Icon (for items table)
N/A 3.691 in93.751 mm N/A 3.685 in93.599 mm N/A 0.938 in23.825 mm N/A 4.025 in102.235 mm N/A Stainless steel N/A CAD Icon (for items table)
1 - 50 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »