Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 99675 | Shaft Size Maximum N/A 6.755 in171.577 mm | Shaft Size Minimum N/A 6.745 in171.323 mm | Overall Width N/A 1.063 in27 mm | Flanged Outside Diameter N/A 7.125 in180.975 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99687 | Shaft Size Maximum N/A 6.89 in175.006 mm | Shaft Size Minimum N/A 6.88 in174.752 mm | Overall Width N/A 1.26 in32.004 mm | Flanged Outside Diameter N/A 7.362 in186.995 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99700 | Shaft Size Maximum N/A 7.005 in177.927 mm | Shaft Size Minimum N/A 6.995 in177.673 mm | Overall Width N/A 1.25 in31.75 mm | Flanged Outside Diameter N/A 7.5 in190.5 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99721 | Shaft Size Maximum N/A 7.087 in180.01 mm | Shaft Size Minimum N/A 7.077 in179.756 mm | Overall Width N/A 1.496 in37.998 mm | Flanged Outside Diameter N/A 7.5 in190.5 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99725 | Shaft Size Maximum N/A 7.254 in184.252 mm | Shaft Size Minimum N/A 7.244 in183.998 mm | Overall Width N/A 1.5 in38.1 mm | Flanged Outside Diameter N/A 7.76 in197.104 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99745 | Shaft Size Maximum N/A 7.454 in189.332 mm | Shaft Size Minimum N/A 7.444 in189.078 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 7.86 in199.644 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99750 | Shaft Size Maximum N/A 7.505 in190.627 mm | Shaft Size Minimum N/A 7.495 in190.373 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 7.875 in200.025 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99787 | Shaft Size Maximum N/A 7.879 in200.127 mm | Shaft Size Minimum N/A 7.869 in199.873 mm | Overall Width N/A 1.5 in38.1 mm | Flanged Outside Diameter N/A 8.375 in212.725 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99800 | Shaft Size Maximum N/A 8.005 in203.327 mm | Shaft Size Minimum N/A 7.995 in203.073 mm | Overall Width N/A 1.25 in31.75 mm | Flanged Outside Diameter N/A 8.375 in212.725 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99820 | Shaft Size Maximum N/A 1.381 in35.077 mm | Shaft Size Minimum N/A 1.375 in34.925 mm | Overall Width N/A 0.63 in16.002 mm | Flanged Outside Diameter N/A 1.638 in41.605 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99832 | Shaft Size Maximum N/A 1.878 in47.701 mm | Shaft Size Minimum N/A 1.872 in47.549 mm | Overall Width N/A 0.688 in17.475 mm | Flanged Outside Diameter N/A 2.203 in55.956 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99852 | Shaft Size Maximum N/A 3.506 in89.052 mm | Shaft Size Minimum N/A 3.5 in88.9 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.844 in97.638 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99854 | Shaft Size Maximum N/A 3.941 in100.101 mm | Shaft Size Minimum N/A 3.935 in99.949 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.313 in109.55 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |