Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Redi Sleeves
151 - 200 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99149 N/A 1.503 in38.176 mm N/A 1.497 in38.024 mm N/A 0.688 in17.475 mm N/A 1.781 in45.237 mm N/A Stainless Steel N/A CAD Icon (for items table)
99150 N/A 1.503 in38.176 mm N/A 1.497 in38.024 mm N/A 0.5 in12.7 mm N/A 1.781 in45.237 mm N/A Stainless Steel N/A CAD Icon (for items table)
99152 N/A 1.526 in38.76 mm N/A 1.52 in38.608 mm N/A 0.563 in14.3 mm N/A 1.859 in47.219 mm N/A Stainless Steel N/A CAD Icon (for items table)
99153 N/A 1.575 in40.005 mm N/A 1.569 in39.853 mm N/A 0.509 in12.929 mm N/A 1.85 in46.99 mm N/A Stainless Steel N/A CAD Icon (for items table)
99155 N/A 1.555 in39.497 mm N/A 1.549 in39.345 mm N/A 0.563 in14.3 mm N/A 1.859 in47.219 mm N/A Stainless Steel N/A CAD Icon (for items table)
99156 N/A 1.565 in39.751 mm N/A 1.559 in39.599 mm N/A 0.688 in17.475 mm N/A 1.859 in47.219 mm N/A Stainless Steel N/A CAD Icon (for items table)
99157 N/A 1.578 in40.081 mm N/A 1.572 in39.929 mm N/A 0.63 in16.002 mm N/A 1.85 in46.99 mm N/A Stainless Steel N/A CAD Icon (for items table)
99159 N/A 1.572 in39.929 mm N/A 1.566 in39.776 mm N/A 0.75 in19.05 mm N/A 1.859 in47.219 mm N/A Stainless Steel N/A CAD Icon (for items table)
99160 N/A 1.608 in40.843 mm N/A 1.602 in40.691 mm N/A 0.641 in16.281 mm N/A 1.938 in49.225 mm N/A Stainless Steel N/A CAD Icon (for items table)
99161 N/A 1.628 in41.351 mm N/A 1.622 in41.199 mm N/A 0.438 in11.125 mm N/A 1.875 in47.625 mm N/A Stainless Steel N/A CAD Icon (for items table)
99162 N/A 1.628 in41.351 mm N/A 1.623 in41.224 mm N/A 0.688 in17.475 mm N/A 1.875 in47.625 mm N/A Stainless Steel N/A CAD Icon (for items table)
99163 N/A 1.614 in40.996 mm N/A 1.608 in40.843 mm N/A 0.625 in15.875 mm N/A 1.938 in49.225 mm N/A Stainless Steel N/A CAD Icon (for items table)
99165 N/A 1.659 in42.139 mm N/A 1.653 in41.986 mm N/A 0.689 in17.501 mm N/A 2.087 in53.01 mm N/A Stainless Steel N/A CAD Icon (for items table)
99166 N/A 1.654 in42.012 mm N/A 1.647 in41.834 mm N/A 0.571 in14.503 mm N/A 2.087 in53.01 mm N/A Stainless Steel N/A CAD Icon (for items table)
99167 N/A 1.691 in42.951 mm N/A 1.685 in42.799 mm N/A 0.438 in11.125 mm N/A 1.906 in48.412 mm N/A Stainless Steel N/A CAD Icon (for items table)
99168 N/A 1.69 in42.926 mm N/A 1.684 in42.774 mm N/A 0.688 in17.475 mm N/A 1.906 in48.412 mm N/A Stainless Steel N/A CAD Icon (for items table)
99169 N/A 1.654 in42.012 mm N/A 1.647 in41.834 mm N/A 0.688 in17.475 mm N/A 2.087 in53.01 mm N/A Stainless Steel N/A CAD Icon (for items table)
99170 N/A 1.742 in44.247 mm N/A 1.736 in44.094 mm N/A 0.5 in12.7 mm N/A 2.063 in52.4 mm N/A Stainless Steel N/A CAD Icon (for items table)
99171 N/A 1.721 in43.713 mm N/A 1.715 in43.561 mm N/A 0.688 in17.475 mm N/A 2.031 in51.587 mm N/A Stainless Steel N/A CAD Icon (for items table)
99172 N/A 1.753 in44.526 mm N/A 1.747 in44.374 mm N/A 0.5 in12.7 mm N/A 2.055 in52.197 mm N/A Stainless Steel N/A CAD Icon (for items table)
99174 N/A 1.753 in44.526 mm N/A 1.747 in44.374 mm N/A 0.688 in17.475 mm N/A 2.063 in52.4 mm N/A Stainless Steel N/A CAD Icon (for items table)
99175 N/A 1.753 in44.526 mm N/A 1.747 in44.374 mm N/A 0.875 in22.225 mm N/A 2.063 in52.4 mm N/A Stainless Steel N/A CAD Icon (for items table)
99176 N/A 1.767 in44.882 mm N/A 1.761 in44.729 mm N/A 0.688 in17.475 mm N/A 2.063 in52.4 mm N/A Stainless Steel N/A CAD Icon (for items table)
99177 N/A 1.775 in45.085 mm N/A 1.769 in44.933 mm N/A 0.669 in16.993 mm N/A 2.087 in53.01 mm N/A Stainless Steel N/A CAD Icon (for items table)
99179 N/A 1.784 in45.314 mm N/A 1.778 in45.161 mm N/A 0.8 in20.32 mm N/A 2.125 in53.975 mm N/A Stainless Steel N/A CAD Icon (for items table)
99180 N/A 1.753 in44.526 mm N/A 1.747 in44.374 mm N/A 0.625 in15.875 mm N/A 2.063 in52.4 mm N/A Stainless Steel N/A CAD Icon (for items table)
99181 N/A 1.815 in46.101 mm N/A 1.809 in45.949 mm N/A 0.688 in17.475 mm N/A 2.156 in54.762 mm N/A Stainless Steel N/A CAD Icon (for items table)
99182 N/A 1.693 in43.002 mm N/A 1.687 in42.85 mm N/A 0.625 in15.875 mm N/A 1.906 in48.412 mm N/A Stainless Steel N/A CAD Icon (for items table)
99184 N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.516 in13.106 mm N/A 2.203 in55.956 mm N/A Stainless Steel N/A CAD Icon (for items table)
99185 N/A 1.863 in47.32 mm N/A 1.857 in47.168 mm N/A 0.688 in17.475 mm N/A 2.156 in54.762 mm N/A Stainless Steel N/A CAD Icon (for items table)
99186 N/A 1.872 in47.549 mm N/A 1.866 in47.396 mm N/A 1.025 in26.035 mm N/A 2.187 in55.55 mm N/A Stainless Steel N/A CAD Icon (for items table)
99187 N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.688 in17.475 mm N/A 2.203 in55.956 mm N/A Stainless Steel N/A CAD Icon (for items table)
99188 N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.415 in10.541 mm N/A 2.203 in55.956 mm N/A Stainless Steel N/A CAD Icon (for items table)
99189 N/A 1.893 in48.082 mm N/A 1.887 in47.93 mm N/A 0.668 in16.967 mm N/A 2.205 in56.007 mm N/A Stainless Steel N/A CAD Icon (for items table)
99190 N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.295 in7.493 mm N/A 2.203 in55.956 mm N/A Stainless Steel N/A CAD Icon (for items table)
99192 N/A 1.915 in48.641 mm N/A 1.909 in48.489 mm N/A 0.5 in12.7 mm N/A 2.219 in56.363 mm N/A Stainless Steel N/A CAD Icon (for items table)
99193 N/A 1.94 in49.276 mm N/A 1.934 in49.124 mm N/A 0.688 in17.475 mm N/A 2.219 in56.363 mm N/A Stainless Steel N/A CAD Icon (for items table)
99196 N/A 1.971 in50.063 mm N/A 1.965 in49.911 mm N/A 0.688 in17.475 mm N/A 2.244 in56.998 mm N/A Stainless Steel N/A CAD Icon (for items table)
99198 N/A 1.983 in50.368 mm N/A 1.977 in50.216 mm N/A 0.704 in17.882 mm N/A 2.313 in58.75 mm N/A Stainless Steel N/A CAD Icon (for items table)
99199 N/A 2.003 in50.876 mm N/A 1.997 in50.724 mm N/A 0.688 in17.475 mm N/A 2.406 in61.112 mm N/A Stainless Steel N/A CAD Icon (for items table)
99200 N/A 2.003 in50.876 mm N/A 1.997 in50.724 mm N/A 1 in25.4 mm N/A 2.406 in61.112 mm N/A Stainless Steel N/A CAD Icon (for items table)
99204 N/A 2.047 in51.994 mm N/A 2.041 in51.841 mm N/A 0.625 in15.875 mm N/A 2.469 in62.713 mm N/A Stainless Steel N/A CAD Icon (for items table)
99205 N/A 2.063 in52.4 mm N/A 2.057 in52.248 mm N/A 0.938 in23.825 mm N/A 2.469 in62.713 mm N/A Stainless Steel N/A CAD Icon (for items table)
99210 N/A 2.128 in54.051 mm N/A 2.123 in53.924 mm N/A 0.75 in19.05 mm N/A 2.422 in61.519 mm N/A Stainless Steel N/A CAD Icon (for items table)
99212 N/A 2.13 in54.102 mm N/A 2.124 in53.95 mm N/A 0.938 in23.825 mm N/A 2.422 in61.519 mm N/A Stainless Steel N/A CAD Icon (for items table)
99215 N/A 2.168 in55.067 mm N/A 2.162 in54.915 mm N/A 0.905 in22.987 mm N/A 2.441 in62.001 mm N/A Stainless Steel N/A CAD Icon (for items table)
99218 N/A 2.192 in55.677 mm N/A 2.186 in55.524 mm N/A 0.938 in23.825 mm N/A 2.5 in63.5 mm N/A Stainless Steel N/A CAD Icon (for items table)
99219 N/A 2.286 in58.064 mm N/A 2.28 in57.912 mm N/A 0.938 in23.825 mm N/A 2.598 in65.989 mm N/A Stainless Steel N/A CAD Icon (for items table)
99220 N/A 2.205 in56.007 mm N/A 2.197 in55.804 mm N/A 0.625 in15.875 mm N/A 2.5 in63.5 mm N/A Stainless Steel N/A CAD Icon (for items table)
99225 N/A 2.255 in57.277 mm N/A 2.249 in57.125 mm N/A 0.938 in23.825 mm N/A 2.531 in64.287 mm N/A Stainless Steel N/A CAD Icon (for items table)
151 - 200 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »