Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Redi Sleeves
201 - 250 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99226 N/A 2.243 in56.972 mm N/A 2.237 in56.82 mm N/A 0.9 in22.86 mm N/A 2.562 in65.075 mm N/A Stainless Steel N/A CAD Icon (for items table)
99227 N/A 2.255 in57.277 mm N/A 2.249 in57.125 mm N/A 0.438 in11.125 mm N/A 2.531 in64.287 mm N/A Stainless Steel N/A CAD Icon (for items table)
99228 N/A 2.281 in57.937 mm N/A 2.275 in57.785 mm N/A 0.505 in12.827 mm N/A 2.678 in68.021 mm N/A Stainless Steel N/A CAD Icon (for items table)
99230 N/A 2.233 in56.718 mm N/A 2.227 in56.566 mm N/A 0.906 in23.012 mm N/A 2.531 in64.287 mm N/A Stainless Steel N/A CAD Icon (for items table)
99231 N/A 2.315 in58.801 mm N/A 2.309 in58.649 mm N/A 0.938 in23.825 mm N/A 2.688 in68.275 mm N/A Stainless Steel N/A CAD Icon (for items table)
99233 N/A 2.333 in59.258 mm N/A 2.327 in59.106 mm N/A 0.875 in22.225 mm N/A 2.75 in69.85 mm N/A Stainless Steel N/A CAD Icon (for items table)
99235 N/A 2.365 in60.071 mm N/A 2.359 in59.919 mm N/A 0.905 in22.987 mm N/A 2.785 in70.739 mm N/A Stainless Steel N/A CAD Icon (for items table)
99236 N/A 2.375 in60.325 mm N/A 2.369 in60.173 mm N/A 0.938 in23.825 mm N/A 2.75 in69.85 mm N/A Stainless Steel N/A CAD Icon (for items table)
99237 N/A 2.38 in60.452 mm N/A 2.374 in60.3 mm N/A 0.938 in23.825 mm N/A 2.734 in69.444 mm N/A Stainless Steel N/A CAD Icon (for items table)
99238 N/A 2.378 in60.401 mm N/A 2.372 in60.249 mm N/A 0.75 in19.05 mm N/A 2.75 in69.85 mm N/A Stainless Steel N/A CAD Icon (for items table)
99240 N/A 2.38 in60.452 mm N/A 2.374 in60.3 mm N/A 0.683 in17.348 mm N/A 2.75 in69.85 mm N/A Stainless Steel N/A CAD Icon (for items table)
99241 N/A 2.365 in60.071 mm N/A 2.359 in59.919 mm N/A 0.449 in11.405 mm N/A 2.783 in70.688 mm N/A Stainless Steel N/A CAD Icon (for items table)
99242 N/A 2.441 in62.001 mm N/A 2.435 in61.849 mm N/A 0.626 in15.9 mm N/A 2.827 in71.806 mm N/A Stainless Steel N/A CAD Icon (for items table)
99243 N/A 2.44 in61.976 mm N/A 2.434 in61.824 mm N/A 0.938 in23.825 mm N/A 2.828 in71.831 mm N/A Stainless Steel N/A CAD Icon (for items table)
99244 N/A 2.441 in62.001 mm N/A 2.434 in61.824 mm N/A 0.625 in15.875 mm N/A 2.828 in71.831 mm N/A Stainless Steel N/A CAD Icon (for items table)
99248 N/A 2.506 in63.652 mm N/A 2.5 in63.5 mm N/A 0.656 in16.662 mm N/A 2.828 in71.831 mm N/A Stainless Steel N/A CAD Icon (for items table)
99249 N/A 2.495 in63.373 mm N/A 2.489 in63.221 mm N/A 0.938 in23.825 mm N/A 2.875 in73.025 mm N/A Stainless Steel N/A CAD Icon (for items table)
99250 N/A 2.506 in63.652 mm N/A 2.5 in63.5 mm N/A 0.938 in23.825 mm N/A 2.828 in71.831 mm N/A Stainless Steel N/A CAD Icon (for items table)
99251 N/A 2.516 in63.906 mm N/A 2.51 in63.754 mm N/A 0.906 in23.012 mm N/A 2.828 in71.831 mm N/A Stainless Steel N/A CAD Icon (for items table)
99253 N/A 2.503 in63.576 mm N/A 2.497 in63.424 mm N/A 0.65 in16.51 mm N/A 2.82 in71.628 mm N/A Stainless Steel N/A CAD Icon (for items table)
99254 N/A 2.562 in65.075 mm N/A 2.556 in64.922 mm N/A 0.905 in22.987 mm N/A 2.85 in72.39 mm N/A Stainless Steel N/A CAD Icon (for items table)
99256 N/A 2.566 in65.176 mm N/A 2.56 in65.024 mm N/A 0.938 in23.825 mm N/A 2.891 in73.431 mm N/A Stainless Steel N/A CAD Icon (for items table)
99259 N/A 2.602 in66.091 mm N/A 2.595 in65.913 mm N/A 0.938 in23.825 mm N/A 2.99 in75.946 mm N/A Stainless Steel N/A CAD Icon (for items table)
99260 N/A 2.628 in66.751 mm N/A 2.622 in66.599 mm N/A 0.625 in15.875 mm N/A 3.047 in77.394 mm N/A Stainless Steel N/A CAD Icon (for items table)
99261 N/A 2.624 in66.65 mm N/A 2.618 in66.497 mm N/A 0.938 in23.825 mm N/A 3.047 in77.394 mm N/A Stainless Steel N/A CAD Icon (for items table)
99262 N/A 2.631 in66.827 mm N/A 2.625 in66.675 mm N/A 0.938 in23.825 mm N/A 3.047 in77.394 mm N/A Stainless Steel N/A CAD Icon (for items table)
99264 N/A 2.627 in66.726 mm N/A 2.621 in66.573 mm N/A 0.906 in23.012 mm N/A 3.047 in77.394 mm N/A Stainless Steel N/A CAD Icon (for items table)
99266 N/A 2.677 in67.996 mm N/A 2.67 in67.818 mm N/A 0.875 in22.225 mm N/A 3.125 in79.375 mm N/A Stainless Steel N/A CAD Icon (for items table)
99267 N/A 2.753 in69.926 mm N/A 2.747 in69.774 mm N/A 1.625 in41.275 mm N/A 3.075 in78.105 mm N/A Stainless Steel N/A CAD Icon (for items table)
99269 N/A 2.756 in70.002 mm N/A 2.75 in69.85 mm N/A 1.25 in31.75 mm N/A 3.125 in79.375 mm N/A Stainless Steel N/A CAD Icon (for items table)
99537 N/A 5.379 in136.627 mm N/A 5.371 in136.423 mm N/A 1 in25.4 mm N/A 5.875 in149.225 mm N/A Stainless Steel N/A CAD Icon (for items table)
99549 N/A 5.506 in139.852 mm N/A 5.498 in139.649 mm N/A 1 in25.4 mm N/A 5.938 in150.825 mm N/A Stainless Steel N/A CAD Icon (for items table)
99550 N/A 5.506 in139.852 mm N/A 5.498 in139.649 mm N/A 0.705 in17.907 mm N/A 5.938 in150.825 mm N/A Stainless Steel N/A CAD Icon (for items table)
99552 N/A 5.516 in140.106 mm N/A 5.508 in139.903 mm N/A 1 in25.4 mm N/A 5.945 in151.003 mm N/A Stainless Steel N/A CAD Icon (for items table)
99560 N/A 5.629 in142.977 mm N/A 5.621 in142.773 mm N/A 1 in25.4 mm N/A 6.188 in157.175 mm N/A Stainless Steel N/A CAD Icon (for items table)
99562 N/A 5.734 in145.644 mm N/A 5.726 in145.44 mm N/A 0.75 in19.05 mm N/A 6.1 in154.94 mm N/A Stainless Steel N/A CAD Icon (for items table)
99571 N/A 5.709 in145.009 mm N/A 5.699 in144.755 mm N/A 0.875 in22.225 mm N/A 6.1 in154.94 mm N/A Stainless Steel N/A CAD Icon (for items table)
99575 N/A 5.754 in146.152 mm N/A 5.746 in145.948 mm N/A 1 in25.4 mm N/A 6.18 in156.972 mm N/A Stainless Steel N/A CAD Icon (for items table)
99587 N/A 5.879 in149.327 mm N/A 5.871 in149.123 mm N/A 1.25 in31.75 mm N/A 6.188 in157.175 mm N/A Stainless Steel N/A CAD Icon (for items table)
99595 N/A 5.905 in149.987 mm N/A 5.895 in149.733 mm N/A 1.181 in29.997 mm N/A 6.26 in159.004 mm N/A Stainless Steel N/A CAD Icon (for items table)
99596 N/A 5.942 in150.927 mm N/A 5.934 in150.724 mm N/A 1.125 in28.575 mm N/A 6.375 in161.925 mm N/A Stainless Steel N/A CAD Icon (for items table)
99599 N/A 6.003 in152.476 mm N/A 5.995 in152.273 mm N/A 1.25 in31.75 mm N/A 6.375 in161.925 mm N/A Stainless Steel N/A CAD Icon (for items table)
99601 N/A 6.003 in152.476 mm N/A 5.995 in152.273 mm N/A 0.75 in19.05 mm N/A 6.36 in161.544 mm N/A Stainless Steel N/A CAD Icon (for items table)
99605 N/A 6.068 in154.127 mm N/A 6.058 in153.873 mm N/A 1.181 in29.997 mm N/A 6.375 in161.925 mm N/A Stainless Steel N/A CAD Icon (for items table)
99606 N/A 6.102 in154.991 mm N/A 6.092 in154.737 mm N/A 1.181 in29.997 mm N/A 6.5 in165.1 mm N/A Stainless Steel N/A CAD Icon (for items table)
99620 N/A 6.208 in157.683 mm N/A 6.198 in157.429 mm N/A 1.063 in27 mm N/A 6.625 in168.275 mm N/A Stainless Steel N/A CAD Icon (for items table)
99625 N/A 6.255 in158.877 mm N/A 6.245 in158.623 mm N/A 1.25 in31.75 mm N/A 6.625 in168.275 mm N/A Stainless Steel N/A CAD Icon (for items table)
99630 N/A 6.299 in159.995 mm N/A 6.289 in159.741 mm N/A 1.25 in31.75 mm N/A 7 in177.8 mm N/A Stainless Steel N/A CAD Icon (for items table)
99640 N/A 6.693 in170.002 mm N/A 6.683 in169.748 mm N/A 1.496 in37.998 mm N/A 7.188 in182.575 mm N/A Stainless Steel N/A CAD Icon (for items table)
99650 N/A 6.505 in165.227 mm N/A 6.495 in164.973 mm N/A 1.25 in31.75 mm N/A 7 in177.8 mm N/A Stainless Steel N/A CAD Icon (for items table)
201 - 250 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »