Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 99149 | Shaft Size Maximum N/A 1.503 in38.176 mm | Shaft Size Minimum N/A 1.497 in38.024 mm | Overall Width N/A 0.688 in17.475 mm | Flanged Outside Diameter N/A 1.781 in45.237 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99150 | Shaft Size Maximum N/A 1.503 in38.176 mm | Shaft Size Minimum N/A 1.497 in38.024 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 1.781 in45.237 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99152 | Shaft Size Maximum N/A 1.526 in38.76 mm | Shaft Size Minimum N/A 1.52 in38.608 mm | Overall Width N/A 0.563 in14.3 mm | Flanged Outside Diameter N/A 1.859 in47.219 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99153 | Shaft Size Maximum N/A 1.575 in40.005 mm | Shaft Size Minimum N/A 1.569 in39.853 mm | Overall Width N/A 0.509 in12.929 mm | Flanged Outside Diameter N/A 1.85 in46.99 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99155 | Shaft Size Maximum N/A 1.555 in39.497 mm | Shaft Size Minimum N/A 1.549 in39.345 mm | Overall Width N/A 0.563 in14.3 mm | Flanged Outside Diameter N/A 1.859 in47.219 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99156 | Shaft Size Maximum N/A 1.565 in39.751 mm | Shaft Size Minimum N/A 1.559 in39.599 mm | Overall Width N/A 0.688 in17.475 mm | Flanged Outside Diameter N/A 1.859 in47.219 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99157 | Shaft Size Maximum N/A 1.578 in40.081 mm | Shaft Size Minimum N/A 1.572 in39.929 mm | Overall Width N/A 0.63 in16.002 mm | Flanged Outside Diameter N/A 1.85 in46.99 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99159 | Shaft Size Maximum N/A 1.572 in39.929 mm | Shaft Size Minimum N/A 1.566 in39.776 mm | Overall Width N/A 0.75 in19.05 mm | Flanged Outside Diameter N/A 1.859 in47.219 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99160 | Shaft Size Maximum N/A 1.608 in40.843 mm | Shaft Size Minimum N/A 1.602 in40.691 mm | Overall Width N/A 0.641 in16.281 mm | Flanged Outside Diameter N/A 1.938 in49.225 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99161 | Shaft Size Maximum N/A 1.628 in41.351 mm | Shaft Size Minimum N/A 1.622 in41.199 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.875 in47.625 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99162 | Shaft Size Maximum N/A 1.628 in41.351 mm | Shaft Size Minimum N/A 1.623 in41.224 mm | Overall Width N/A 0.688 in17.475 mm | Flanged Outside Diameter N/A 1.875 in47.625 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99163 | Shaft Size Maximum N/A 1.614 in40.996 mm | Shaft Size Minimum N/A 1.608 in40.843 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 1.938 in49.225 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99165 | Shaft Size Maximum N/A 1.659 in42.139 mm | Shaft Size Minimum N/A 1.653 in41.986 mm | Overall Width N/A 0.689 in17.501 mm | Flanged Outside Diameter N/A 2.087 in53.01 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99166 | Shaft Size Maximum N/A 1.654 in42.012 mm | Shaft Size Minimum N/A 1.647 in41.834 mm | Overall Width N/A 0.571 in14.503 mm | Flanged Outside Diameter N/A 2.087 in53.01 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99167 | Shaft Size Maximum N/A 1.691 in42.951 mm | Shaft Size Minimum N/A 1.685 in42.799 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.906 in48.412 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99168 | Shaft Size Maximum N/A 1.69 in42.926 mm | Shaft Size Minimum N/A 1.684 in42.774 mm | Overall Width N/A 0.688 in17.475 mm | Flanged Outside Diameter N/A 1.906 in48.412 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99169 | Shaft Size Maximum N/A 1.654 in42.012 mm | Shaft Size Minimum N/A 1.647 in41.834 mm | Overall Width N/A 0.688 in17.475 mm | Flanged Outside Diameter N/A 2.087 in53.01 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99170 | Shaft Size Maximum N/A 1.742 in44.247 mm | Shaft Size Minimum N/A 1.736 in44.094 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 2.063 in52.4 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99171 | Shaft Size Maximum N/A 1.721 in43.713 mm | Shaft Size Minimum N/A 1.715 in43.561 mm | Overall Width N/A 0.688 in17.475 mm | Flanged Outside Diameter N/A 2.031 in51.587 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99172 | Shaft Size Maximum N/A 1.753 in44.526 mm | Shaft Size Minimum N/A 1.747 in44.374 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 2.055 in52.197 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99174 | Shaft Size Maximum N/A 1.753 in44.526 mm | Shaft Size Minimum N/A 1.747 in44.374 mm | Overall Width N/A 0.688 in17.475 mm | Flanged Outside Diameter N/A 2.063 in52.4 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99175 | Shaft Size Maximum N/A 1.753 in44.526 mm | Shaft Size Minimum N/A 1.747 in44.374 mm | Overall Width N/A 0.875 in22.225 mm | Flanged Outside Diameter N/A 2.063 in52.4 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99176 | Shaft Size Maximum N/A 1.767 in44.882 mm | Shaft Size Minimum N/A 1.761 in44.729 mm | Overall Width N/A 0.688 in17.475 mm | Flanged Outside Diameter N/A 2.063 in52.4 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99177 | Shaft Size Maximum N/A 1.775 in45.085 mm | Shaft Size Minimum N/A 1.769 in44.933 mm | Overall Width N/A 0.669 in16.993 mm | Flanged Outside Diameter N/A 2.087 in53.01 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
| 99179 | Shaft Size Maximum N/A 1.784 in45.314 mm | Shaft Size Minimum N/A 1.778 in45.161 mm | Overall Width N/A 0.8 in20.32 mm | Flanged Outside Diameter N/A 2.125 in53.975 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |