All Product Types > ENGINEERED BEARINGS > Seals > Redi Sleeves > View Items  

Redi Sleeves

Check up to five results to perform an action.


Redi Sleeves




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 200 of 263 « 6 7 8 9 10 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99180 1.753 in
44.526
mm
1.747 in
44.374
mm
0.625 in
15.875
mm
2.063 in
52.4
mm
Stainless steel CAD Icon (for items table)
99181 1.815 in
46.101
mm
1.809 in
45.949
mm
0.688 in
17.475
mm
2.156 in
54.762
mm
Stainless steel CAD Icon (for items table)
99182 1.693 in
43.002
mm
1.687 in
42.85
mm
0.625 in
15.875
mm
1.906 in
48.412
mm
Stainless steel CAD Icon (for items table)
99184 1.878 in
47.701
mm
1.872 in
47.549
mm
0.516 in
13.106
mm
2.203 in
55.956
mm
Stainless steel CAD Icon (for items table)
99185 1.863 in
47.32
mm
1.857 in
47.168
mm
0.688 in
17.475
mm
2.156 in
54.762
mm
Stainless steel CAD Icon (for items table)
99186 1.872 in
47.549
mm
1.866 in
47.396
mm
1.025 in
26.035
mm
2.187 in
55.55
mm
Stainless steel CAD Icon (for items table)
99187 1.878 in
47.701
mm
1.872 in
47.549
mm
0.688 in
17.475
mm
2.203 in
55.956
mm
Stainless steel CAD Icon (for items table)
99188 1.878 in
47.701
mm
1.872 in
47.549
mm
0.415 in
10.541
mm
2.203 in
55.956
mm
Stainless steel CAD Icon (for items table)
99189 1.893 in
48.082
mm
1.887 in
47.93
mm
0.668 in
16.967
mm
2.205 in
56.007
mm
Stainless steel CAD Icon (for items table)
99190 1.878 in
47.701
mm
1.872 in
47.549
mm
0.295 in
7.493
mm
2.203 in
55.956
mm
Stainless steel CAD Icon (for items table)
99192 1.915 in
48.641
mm
1.909 in
48.489
mm
0.5 in
12.7
mm
2.219 in
56.363
mm
Stainless steel CAD Icon (for items table)
99193 1.94 in
49.276
mm
1.934 in
49.124
mm
0.688 in
17.475
mm
2.219 in
56.363
mm
Stainless steel CAD Icon (for items table)
99196 1.971 in
50.063
mm
1.965 in
49.911
mm
0.688 in
17.475
mm
2.244 in
56.998
mm
Stainless steel CAD Icon (for items table)
99198 1.983 in
50.368
mm
1.977 in
50.216
mm
0.704 in
17.882
mm
2.313 in
58.75
mm
Stainless steel CAD Icon (for items table)
99199 2.003 in
50.876
mm
1.997 in
50.724
mm
0.688 in
17.475
mm
2.406 in
61.112
mm
Stainless steel CAD Icon (for items table)
99200 2.003 in
50.876
mm
1.997 in
50.724
mm
1 in
25.4
mm
2.406 in
61.112
mm
Stainless steel CAD Icon (for items table)
99204 2.047 in
51.994
mm
2.041 in
51.841
mm
0.625 in
15.875
mm
2.469 in
62.713
mm
Stainless steel CAD Icon (for items table)
99205 2.063 in
52.4
mm
2.057 in
52.248
mm
0.938 in
23.825
mm
2.469 in
62.713
mm
Stainless steel CAD Icon (for items table)
99210 2.128 in
54.051
mm
2.123 in
53.924
mm
0.75 in
19.05
mm
2.422 in
61.519
mm
Stainless steel CAD Icon (for items table)
99212 2.13 in
54.102
mm
2.124 in
53.95
mm
0.938 in
23.825
mm
2.422 in
61.519
mm
Stainless steel CAD Icon (for items table)
99215 2.168 in
55.067
mm
2.162 in
54.915
mm
0.905 in
22.987
mm
2.441 in
62.001
mm
Stainless steel CAD Icon (for items table)
99218 2.192 in
55.677
mm
2.186 in
55.524
mm
0.938 in
23.825
mm
2.5 in
63.5
mm
Stainless steel CAD Icon (for items table)
99219 2.286 in
58.064
mm
2.28 in
57.912
mm
0.938 in
23.825
mm
2.598 in
65.989
mm
Stainless steel CAD Icon (for items table)
99220 2.205 in
56.007
mm
2.197 in
55.804
mm
0.625 in
15.875
mm
2.5 in
63.5
mm
Stainless steel CAD Icon (for items table)
99225 2.255 in
57.277
mm
2.249 in
57.125
mm
0.938 in
23.825
mm
2.531 in
64.287
mm
Stainless steel CAD Icon (for items table)
  Results 176 - 200 of 263 « 6 7 8 9 10 »