Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
---|---|---|---|---|---|---|
99499 | Shaft Size Maximum N/A 5.006 in127.152 mm | Shaft Size Minimum N/A 4.998 in126.949 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.406 in137.312 mm | Material N/A Stainless steel | CAD N/A |
99501 | Shaft Size Maximum N/A 5.006 in127.152 mm | Shaft Size Minimum N/A 4.998 in126.949 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.39 in136.906 mm | Material N/A Stainless steel | CAD N/A |
99513 | Shaft Size Maximum N/A 5.128 in130.251 mm | Shaft Size Minimum N/A 5.120 in130.048 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.5 in139.7 mm | Material N/A Stainless steel | CAD N/A |
99525 | Shaft Size Maximum N/A 5.254 in133.452 mm | Shaft Size Minimum N/A 5.246 in133.248 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.56 in141.224 mm | Material N/A Stainless steel | CAD N/A |
99533 | Shaft Size Maximum N/A 5.315 in135.001 mm | Shaft Size Minimum N/A 5.307 in134.798 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.735 in145.669 mm | Material N/A Stainless steel | CAD N/A |
99537 | Shaft Size Maximum N/A 5.379 in136.627 mm | Shaft Size Minimum N/A 5.371 in136.423 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.875 in149.225 mm | Material N/A Stainless steel | CAD N/A |
99549 | Shaft Size Maximum N/A 5.506 in139.852 mm | Shaft Size Minimum N/A 5.498 in139.649 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.938 in150.825 mm | Material N/A Stainless steel | CAD N/A |
99550 | Shaft Size Maximum N/A 5.506 in139.852 mm | Shaft Size Minimum N/A 5.498 in139.649 mm | Overall Width N/A 0.705 in17.907 mm | Flanged Outside Diameter N/A 5.938 in150.825 mm | Material N/A Stainless steel | CAD N/A |
99552 | Shaft Size Maximum N/A 5.516 in140.106 mm | Shaft Size Minimum N/A 5.508 in139.903 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.945 in151.003 mm | Material N/A Stainless steel | CAD N/A |
99560 | Shaft Size Maximum N/A 5.629 in142.977 mm | Shaft Size Minimum N/A 5.621 in142.773 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 6.188 in157.175 mm | Material N/A Stainless steel | CAD N/A |
99562 | Shaft Size Maximum N/A 5.734 in145.644 mm | Shaft Size Minimum N/A 5.726 in145.44 mm | Overall Width N/A 0.75 in19.05 mm | Flanged Outside Diameter N/A 6.1 in154.94 mm | Material N/A Stainless steel | CAD N/A |
99571 | Shaft Size Maximum N/A 5.709 in145.009 mm | Shaft Size Minimum N/A 5.699 in144.755 mm | Overall Width N/A 0.875 in22.225 mm | Flanged Outside Diameter N/A 6.1 in154.94 mm | Material N/A Stainless steel | CAD N/A |
99575 | Shaft Size Maximum N/A 5.754 in146.152 mm | Shaft Size Minimum N/A 5.746 in145.948 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 6.18 in156.972 mm | Material N/A Stainless steel | CAD N/A |
99587 | Shaft Size Maximum N/A 5.879 in149.327 mm | Shaft Size Minimum N/A 5.871 in149.123 mm | Overall Width N/A 1.25 in31.75 mm | Flanged Outside Diameter N/A 6.188 in157.175 mm | Material N/A Stainless steel | CAD N/A |
99595 | Shaft Size Maximum N/A 5.905 in149.987 mm | Shaft Size Minimum N/A 5.895 in149.733 mm | Overall Width N/A 1.181 in29.997 mm | Flanged Outside Diameter N/A 6.26 in159.004 mm | Material N/A Stainless steel | CAD N/A |
99596 | Shaft Size Maximum N/A 5.942 in150.927 mm | Shaft Size Minimum N/A 5.934 in150.724 mm | Overall Width N/A 1.125 in28.575 mm | Flanged Outside Diameter N/A 6.375 in161.925 mm | Material N/A Stainless steel | CAD N/A |
99599 | Shaft Size Maximum N/A 6.003 in152.476 mm | Shaft Size Minimum N/A 5.995 in152.273 mm | Overall Width N/A 1.25 in31.75 mm | Flanged Outside Diameter N/A 6.375 in161.925 mm | Material N/A Stainless steel | CAD N/A |
99601 | Shaft Size Maximum N/A 6.003 in152.476 mm | Shaft Size Minimum N/A 5.995 in152.273 mm | Overall Width N/A 0.75 in19.05 mm | Flanged Outside Diameter N/A 6.36 in161.544 mm | Material N/A Stainless steel | CAD N/A |
99605 | Shaft Size Maximum N/A 6.068 in154.127 mm | Shaft Size Minimum N/A 6.058 in153.873 mm | Overall Width N/A 1.181 in29.997 mm | Flanged Outside Diameter N/A 6.375 in161.925 mm | Material N/A Stainless steel | CAD N/A |
99606 | Shaft Size Maximum N/A 6.102 in154.991 mm | Shaft Size Minimum N/A 6.092 in154.737 mm | Overall Width N/A 1.181 in29.997 mm | Flanged Outside Diameter N/A 6.5 in165.1 mm | Material N/A Stainless steel | CAD N/A |
99620 | Shaft Size Maximum N/A 6.208 in157.683 mm | Shaft Size Minimum N/A 6.198 in157.429 mm | Overall Width N/A 1.063 in27 mm | Flanged Outside Diameter N/A 6.625 in168.275 mm | Material N/A Stainless steel | CAD N/A |
99625 | Shaft Size Maximum N/A 6.255 in158.877 mm | Shaft Size Minimum N/A 6.245 in158.623 mm | Overall Width N/A 1.25 in31.75 mm | Flanged Outside Diameter N/A 6.625 in168.275 mm | Material N/A Stainless steel | CAD N/A |
99630 | Shaft Size Maximum N/A 6.299 in159.995 mm | Shaft Size Minimum N/A 6.289 in159.741 mm | Overall Width N/A 1.25 in31.75 mm | Flanged Outside Diameter N/A 7 in177.8 mm | Material N/A Stainless steel | CAD N/A |
99640 | Shaft Size Maximum N/A 6.693 in170.002 mm | Shaft Size Minimum N/A 6.683 in169.748 mm | Overall Width N/A 1.496 in37.998 mm | Flanged Outside Diameter N/A 7.188 in182.575 mm | Material N/A Stainless steel | CAD N/A |
99650 | Shaft Size Maximum N/A 6.505 in165.227 mm | Shaft Size Minimum N/A 6.495 in164.973 mm | Overall Width N/A 1.25 in31.75 mm | Flanged Outside Diameter N/A 7 in177.8 mm | Material N/A Stainless steel | CAD N/A |