3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Redi Sleeves
76 - 100 of 263 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

Sort by
99180 N/A 1.753 in44.526 mm N/A 1.747 in44.374 mm N/A 0.625 in15.875 mm N/A 2.063 in52.400 mm N/A Stainless Steel N/A CAD
99181 N/A 1.815 in46.101 mm N/A 1.809 in45.949 mm N/A 0.688 in17.475 mm N/A 2.156 in54.762 mm N/A Stainless Steel N/A CAD
99182 N/A 1.693 in43.002 mm N/A 1.687 in42.850 mm N/A 0.625 in15.875 mm N/A 1.906 in48.412 mm N/A Stainless Steel N/A CAD
99184 N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.516 in13.106 mm N/A 2.203 in55.956 mm N/A Stainless Steel N/A CAD
99185 N/A 1.863 in47.320 mm N/A 1.857 in47.168 mm N/A 0.688 in17.475 mm N/A 2.156 in54.762 mm N/A Stainless Steel N/A CAD
99186 N/A 1.872 in47.549 mm N/A 1.866 in47.396 mm N/A 1.025 in26.035 mm N/A 2.187 in55.550 mm N/A Stainless Steel N/A CAD
99187 N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.688 in17.475 mm N/A 2.203 in55.956 mm N/A Stainless Steel N/A CAD
99188 N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.415 in10.541 mm N/A 2.203 in55.956 mm N/A Stainless Steel N/A CAD
99189 N/A 1.893 in48.082 mm N/A 1.887 in47.930 mm N/A 0.668 in16.967 mm N/A 2.205 in56.007 mm N/A Stainless Steel N/A CAD
99190 N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.295 in7.493 mm N/A 2.203 in55.956 mm N/A Stainless Steel N/A CAD
99192 N/A 1.915 in48.641 mm N/A 1.909 in48.489 mm N/A 0.500 in12.700 mm N/A 2.219 in56.363 mm N/A Stainless Steel N/A CAD
99193 N/A 1.940 in49.276 mm N/A 1.934 in49.124 mm N/A 0.688 in17.475 mm N/A 2.219 in56.363 mm N/A Stainless Steel N/A CAD
99196 N/A 1.971 in50.063 mm N/A 1.965 in49.911 mm N/A 0.688 in17.475 mm N/A 2.244 in56.998 mm N/A Stainless Steel N/A CAD
99198 N/A 1.983 in50.368 mm N/A 1.977 in50.216 mm N/A 0.704 in17.882 mm N/A 2.313 in58.750 mm N/A Stainless Steel N/A CAD
99199 N/A 2.003 in50.876 mm N/A 1.997 in50.724 mm N/A 0.688 in17.475 mm N/A 2.406 in61.112 mm N/A Stainless Steel N/A CAD
99200 N/A 2.003 in50.876 mm N/A 1.997 in50.724 mm N/A 1.000 in25.400 mm N/A 2.406 in61.112 mm N/A Stainless Steel N/A CAD
99204 N/A 2.047 in51.994 mm N/A 2.041 in51.841 mm N/A 0.625 in15.875 mm N/A 2.469 in62.713 mm N/A Stainless Steel N/A CAD
99205 N/A 2.063 in52.400 mm N/A 2.057 in52.248 mm N/A 0.938 in23.825 mm N/A 2.469 in62.713 mm N/A Stainless Steel N/A CAD
99210 N/A 2.128 in54.051 mm N/A 2.123 in53.924 mm N/A 0.750 in19.050 mm N/A 2.422 in61.519 mm N/A Stainless Steel N/A CAD
99212 N/A 2.130 in54.102 mm N/A 2.124 in53.950 mm N/A 0.938 in23.825 mm N/A 2.422 in61.519 mm N/A Stainless Steel N/A CAD
99215 N/A 2.168 in55.067 mm N/A 2.162 in54.915 mm N/A 0.905 in22.987 mm N/A 2.441 in62.001 mm N/A Stainless Steel N/A CAD
99218 N/A 2.192 in55.677 mm N/A 2.186 in55.524 mm N/A 0.938 in23.825 mm N/A 2.500 in63.500 mm N/A Stainless Steel N/A CAD
99219 N/A 2.286 in58.064 mm N/A 2.280 in57.912 mm N/A 0.938 in23.825 mm N/A 2.598 in65.989 mm N/A Stainless Steel N/A CAD
99220 N/A 2.205 in56.007 mm N/A 2.197 in55.804 mm N/A 0.625 in15.875 mm N/A 2.500 in63.500 mm N/A Stainless Steel N/A CAD
99225 N/A 2.255 in57.277 mm N/A 2.249 in57.125 mm N/A 0.938 in23.825 mm N/A 2.531 in64.287 mm N/A Stainless Steel N/A CAD
76 - 100 of 263 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »