Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
---|---|---|---|---|---|---|
99352 | Shaft Size Maximum N/A 3.546 in90.068 mm | Shaft Size Minimum N/A 3.54 in89.916 mm | Overall Width N/A 0.538 in13.665 mm | Flanged Outside Diameter N/A 4 in101.6 mm | Material N/A Stainless steel | CAD N/A |
99353 | Shaft Size Maximum N/A 3.546 in90.068 mm | Shaft Size Minimum N/A 3.54 in89.916 mm | Overall Width N/A 0.665 in16.891 mm | Flanged Outside Diameter N/A 4 in101.6 mm | Material N/A Stainless steel | CAD N/A |
99354 | Shaft Size Maximum N/A 3.546 in90.068 mm | Shaft Size Minimum N/A 3.54 in89.916 mm | Overall Width N/A 1.102 in27.991 mm | Flanged Outside Diameter N/A 4 in101.6 mm | Material N/A Stainless steel | CAD N/A |
99356 | Shaft Size Maximum N/A 3.566 in90.576 mm | Shaft Size Minimum N/A 3.56 in90.424 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.9 in99.06 mm | Material N/A Stainless steel | CAD N/A |
99359 | Shaft Size Maximum N/A 3.691 in93.751 mm | Shaft Size Minimum N/A 3.685 in93.599 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 4.025 in102.235 mm | Material N/A Stainless steel | CAD N/A |
99360 | Shaft Size Maximum N/A 3.624 in92.05 mm | Shaft Size Minimum N/A 3.618 in91.897 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.031 in102.387 mm | Material N/A Stainless steel | CAD N/A |
99362 | Shaft Size Maximum N/A 3.629 in92.177 mm | Shaft Size Minimum N/A 3.623 in92.024 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.031 in102.387 mm | Material N/A Stainless steel | CAD N/A |
99363 | Shaft Size Maximum N/A 3.629 in92.177 mm | Shaft Size Minimum N/A 3.623 in92.024 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 4.025 in102.235 mm | Material N/A Stainless steel | CAD N/A |
99364 | Shaft Size Maximum N/A 3.746 in95.148 mm | Shaft Size Minimum N/A 3.74 in94.996 mm | Overall Width N/A 0.594 in15.088 mm | Flanged Outside Diameter N/A 4.035 in102.489 mm | Material N/A Stainless steel | CAD N/A |
99365 | Shaft Size Maximum N/A 3.691 in93.751 mm | Shaft Size Minimum N/A 3.685 in93.599 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 4.025 in102.235 mm | Material N/A Stainless steel | CAD N/A |
99366 | Shaft Size Maximum N/A 3.733 in94.818 mm | Shaft Size Minimum N/A 3.727 in94.666 mm | Overall Width N/A 0.906 in23.012 mm | Flanged Outside Diameter N/A 4.025 in102.235 mm | Material N/A Stainless steel | CAD N/A |
99367 | Shaft Size Maximum N/A 3.756 in95.402 mm | Shaft Size Minimum N/A 3.75 in95.25 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 4.031 in102.387 mm | Material N/A Stainless steel | CAD N/A |
99368 | Shaft Size Maximum N/A 3.69 in93.726 mm | Shaft Size Minimum N/A 3.684 in93.574 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 3.83 in97.282 mm | Material N/A Stainless steel | CAD N/A |
99369 | Shaft Size Maximum N/A 3.743 in95.072 mm | Shaft Size Minimum N/A 3.737 in94.92 mm | Overall Width N/A 0.945 in24.003 mm | Flanged Outside Diameter N/A 4.025 in102.235 mm | Material N/A Stainless steel | CAD N/A |
99372 | Shaft Size Maximum N/A 3.756 in95.402 mm | Shaft Size Minimum N/A 3.75 in95.25 mm | Overall Width N/A 0.875 in22.225 mm | Flanged Outside Diameter N/A 4.031 in102.387 mm | Material N/A Stainless steel | CAD N/A |
99374 | Shaft Size Maximum N/A 3.746 in95.148 mm | Shaft Size Minimum N/A 3.74 in94.996 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 4.031 in102.387 mm | Material N/A Stainless steel | CAD N/A |
99376 | Shaft Size Maximum N/A 3.752 in95.301 mm | Shaft Size Minimum N/A 3.746 in95.148 mm | Overall Width N/A 0.688 in17.475 mm | Flanged Outside Diameter N/A 4.025 in102.235 mm | Material N/A Stainless steel | CAD N/A |
99386 | Shaft Size Maximum N/A 3.874 in98.4 mm | Shaft Size Minimum N/A 3.868 in98.247 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.185 in106.299 mm | Material N/A Stainless steel | CAD N/A |
99387 | Shaft Size Maximum N/A 3.879 in98.527 mm | Shaft Size Minimum N/A 3.873 in98.374 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.219 in107.163 mm | Material N/A Stainless steel | CAD N/A |
99393 | Shaft Size Maximum N/A 3.941 in100.101 mm | Shaft Size Minimum N/A 3.935 in99.949 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.313 in109.55 mm | Material N/A Stainless steel | CAD N/A |
99395 | Shaft Size Maximum N/A 4.006 in101.752 mm | Shaft Size Minimum N/A 3.998 in101.549 mm | Overall Width N/A 0.725 in18.415 mm | Flanged Outside Diameter N/A 4.375 in111.125 mm | Material N/A Stainless steel | CAD N/A |
99399 | Shaft Size Maximum N/A 4.006 in101.752 mm | Shaft Size Minimum N/A 3.998 in101.549 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.375 in111.125 mm | Material N/A Stainless steel | CAD N/A |
99400 | Shaft Size Maximum N/A 4.006 in101.752 mm | Shaft Size Minimum N/A 3.998 in101.549 mm | Overall Width N/A 0.775 in19.685 mm | Flanged Outside Diameter N/A 4.375 in111.125 mm | Material N/A Stainless steel | CAD N/A |
99401 | Shaft Size Maximum N/A 4.006 in101.752 mm | Shaft Size Minimum N/A 3.998 in101.549 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 4.375 in111.125 mm | Material N/A Stainless steel | CAD N/A |
99409 | Shaft Size Maximum N/A 4.098 in104.089 mm | Shaft Size Minimum N/A 4.09 in103.886 mm | Overall Width N/A 0.945 in24.003 mm | Flanged Outside Diameter N/A 4.438 in112.725 mm | Material N/A Stainless steel | CAD N/A |