Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
---|---|---|---|---|---|---|
99412 | Shaft Size Maximum N/A 4.13 in104.902 mm | Shaft Size Minimum N/A 4.122 in104.699 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.42 in112.268 mm | Material N/A Stainless steel | CAD N/A |
99413 | Shaft Size Maximum N/A 4.138 in105.105 mm | Shaft Size Minimum N/A 4.13 in104.902 mm | Overall Width N/A 0.906 in23.012 mm | Flanged Outside Diameter N/A 4.47 in113.538 mm | Material N/A Stainless steel | CAD N/A |
99418 | Shaft Size Maximum N/A 4.191 in106.451 mm | Shaft Size Minimum N/A 4.183 in106.248 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.5 in114.3 mm | Material N/A Stainless steel | CAD N/A |
99423 | Shaft Size Maximum N/A 4.234 in107.544 mm | Shaft Size Minimum N/A 4.226 in107.34 mm | Overall Width N/A 0.906 in23.012 mm | Flanged Outside Diameter N/A 4.61 in117.094 mm | Material N/A Stainless steel | CAD N/A |
99424 | Shaft Size Maximum N/A 4.256 in108.102 mm | Shaft Size Minimum N/A 4.248 in107.899 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.813 in122.25 mm | Material N/A Stainless steel | CAD N/A |
99434 | Shaft Size Maximum N/A 4.331 in110.007 mm | Shaft Size Minimum N/A 4.322 in109.779 mm | Overall Width N/A 0.589 in14.961 mm | Flanged Outside Diameter N/A 4.921 in124.993 mm | Material N/A Stainless steel | CAD N/A |
99435 | Shaft Size Maximum N/A 4.335 in110.109 mm | Shaft Size Minimum N/A 4.327 in109.906 mm | Overall Width N/A 0.65 in16.51 mm | Flanged Outside Diameter N/A 4.921 in124.993 mm | Material N/A Stainless steel | CAD N/A |
99437 | Shaft Size Maximum N/A 4.378 in111.201 mm | Shaft Size Minimum N/A 4.37 in110.998 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.75 in120.65 mm | Material N/A Stainless steel | CAD N/A |
99438 | Shaft Size Maximum N/A 4.409 in111.989 mm | Shaft Size Minimum N/A 4.401 in111.785 mm | Overall Width N/A 0.886 in22.504 mm | Flanged Outside Diameter N/A 4.75 in120.65 mm | Material N/A Stainless steel | CAD N/A |
99439 | Shaft Size Maximum N/A 4.442 in112.827 mm | Shaft Size Minimum N/A 4.434 in112.624 mm | Overall Width N/A 1.142 in29.007 mm | Flanged Outside Diameter N/A 4.813 in122.25 mm | Material N/A Stainless steel | CAD N/A |
99450 | Shaft Size Maximum N/A 4.504 in114.402 mm | Shaft Size Minimum N/A 4.496 in114.198 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5 in127 mm | Material N/A Stainless steel | CAD N/A |
99452 | Shaft Size Maximum N/A 4.531 in115.087 mm | Shaft Size Minimum N/A 4.523 in114.884 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 5 in127 mm | Material N/A Stainless steel | CAD N/A |
99463 | Shaft Size Maximum N/A 4.629 in117.577 mm | Shaft Size Minimum N/A 4.621 in117.373 mm | Overall Width N/A 1.25 in31.75 mm | Flanged Outside Diameter N/A 5.063 in128.6 mm | Material N/A Stainless steel | CAD N/A |
99465 | Shaft Size Maximum N/A 4.629 in117.577 mm | Shaft Size Minimum N/A 4.621 in117.373 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 5 in127 mm | Material N/A Stainless steel | CAD N/A |
99468 | Shaft Size Maximum N/A 4.693 in119.202 mm | Shaft Size Minimum N/A 4.685 in118.999 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.062 in128.575 mm | Material N/A Stainless steel | CAD N/A |
99471 | Shaft Size Maximum N/A 4.728 in120.091 mm | Shaft Size Minimum N/A 4.72 in119.888 mm | Overall Width N/A 0.433 in10.998 mm | Flanged Outside Diameter N/A 5.11 in129.794 mm | Material N/A Stainless steel | CAD N/A |
99472 | Shaft Size Maximum N/A 4.807 in122.098 mm | Shaft Size Minimum N/A 4.801 in121.945 mm | Overall Width N/A 0.945 in24.003 mm | Flanged Outside Diameter N/A 5.177 in131.496 mm | Material N/A Stainless steel | CAD N/A |
99473 | Shaft Size Maximum N/A 4.728 in120.091 mm | Shaft Size Minimum N/A 4.72 in119.888 mm | Overall Width N/A 0.984 in24.994 mm | Flanged Outside Diameter N/A 5.11 in129.794 mm | Material N/A Stainless steel | CAD N/A |
99475 | Shaft Size Maximum N/A 4.754 in120.752 mm | Shaft Size Minimum N/A 4.746 in120.548 mm | Overall Width N/A 0.75 in19.05 mm | Flanged Outside Diameter N/A 5.25 in133.35 mm | Material N/A Stainless steel | CAD N/A |
99487 | Shaft Size Maximum N/A 4.879 in123.927 mm | Shaft Size Minimum N/A 4.871 in123.723 mm | Overall Width N/A 0.752 in19.101 mm | Flanged Outside Diameter N/A 5.252 in133.401 mm | Material N/A Stainless steel | CAD N/A |
99490 | Shaft Size Maximum N/A 4.925 in125.095 mm | Shaft Size Minimum N/A 4.917 in124.892 mm | Overall Width N/A 0.551 in13.995 mm | Flanged Outside Diameter N/A 5.402 in137.211 mm | Material N/A Stainless steel | CAD N/A |
99491 | Shaft Size Maximum N/A 5.125 in130.175 mm | Shaft Size Minimum N/A 5.117 in129.972 mm | Overall Width N/A 0.996 in25.298 mm | Flanged Outside Diameter N/A 5.492 in139.497 mm | Material N/A Stainless steel | CAD N/A |
99492 | Shaft Size Maximum N/A 4.925 in125.095 mm | Shaft Size Minimum N/A 4.917 in124.892 mm | Overall Width N/A 1.26 in32.004 mm | Flanged Outside Diameter N/A 5.4 in137.16 mm | Material N/A Stainless steel | CAD N/A |
99494 | Shaft Size Maximum N/A 5.118 in129.997 mm | Shaft Size Minimum N/A 5.11 in129.794 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 5.493 in139.522 mm | Material N/A Stainless steel | CAD N/A |
99498 | Shaft Size Maximum N/A 5.006 in127.152 mm | Shaft Size Minimum N/A 4.998 in126.949 mm | Overall Width N/A 0.875 in22.225 mm | Flanged Outside Diameter N/A 5.4 in137.16 mm | Material N/A Stainless steel | CAD N/A |