Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
---|---|---|---|---|---|---|
99533 | Shaft Size Maximum N/A 5.315 in135.001 mm | Shaft Size Minimum N/A 5.307 in134.798 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.735 in145.669 mm | Material N/A Stainless steel | CAD N/A |
99200 | Shaft Size Maximum N/A 2.003 in50.876 mm | Shaft Size Minimum N/A 1.997 in50.724 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 2.406 in61.112 mm | Material N/A Stainless steel | CAD N/A |
99537 | Shaft Size Maximum N/A 5.379 in136.627 mm | Shaft Size Minimum N/A 5.371 in136.423 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.875 in149.225 mm | Material N/A Stainless steel | CAD N/A |
99549 | Shaft Size Maximum N/A 5.506 in139.852 mm | Shaft Size Minimum N/A 5.498 in139.649 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.938 in150.825 mm | Material N/A Stainless steel | CAD N/A |
99552 | Shaft Size Maximum N/A 5.516 in140.106 mm | Shaft Size Minimum N/A 5.508 in139.903 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 5.945 in151.003 mm | Material N/A Stainless steel | CAD N/A |
99560 | Shaft Size Maximum N/A 5.629 in142.977 mm | Shaft Size Minimum N/A 5.621 in142.773 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 6.188 in157.175 mm | Material N/A Stainless steel | CAD N/A |
99575 | Shaft Size Maximum N/A 5.754 in146.152 mm | Shaft Size Minimum N/A 5.746 in145.948 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 6.18 in156.972 mm | Material N/A Stainless steel | CAD N/A |
99745 | Shaft Size Maximum N/A 7.454 in189.332 mm | Shaft Size Minimum N/A 7.444 in189.078 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 7.86 in199.644 mm | Material N/A Stainless steel | CAD N/A |
99750 | Shaft Size Maximum N/A 7.505 in190.627 mm | Shaft Size Minimum N/A 7.495 in190.373 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 7.875 in200.025 mm | Material N/A Stainless steel | CAD N/A |
99852 | Shaft Size Maximum N/A 3.506 in89.052 mm | Shaft Size Minimum N/A 3.5 in88.9 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.844 in97.638 mm | Material N/A Stainless steel | CAD N/A |
99854 | Shaft Size Maximum N/A 3.941 in100.101 mm | Shaft Size Minimum N/A 3.935 in99.949 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 4.313 in109.55 mm | Material N/A Stainless steel | CAD N/A |
99294 | Shaft Size Maximum N/A 2.956 in75.082 mm | Shaft Size Minimum N/A 2.95 in74.93 mm | Overall Width N/A 1.024 in26.01 mm | Flanged Outside Diameter N/A 3.305 in83.947 mm | Material N/A Stainless steel | CAD N/A |
99186 | Shaft Size Maximum N/A 1.872 in47.549 mm | Shaft Size Minimum N/A 1.866 in47.396 mm | Overall Width N/A 1.025 in26.035 mm | Flanged Outside Diameter N/A 2.187 in55.55 mm | Material N/A Stainless steel | CAD N/A |
99620 | Shaft Size Maximum N/A 6.208 in157.683 mm | Shaft Size Minimum N/A 6.198 in157.429 mm | Overall Width N/A 1.063 in27 mm | Flanged Outside Diameter N/A 6.625 in168.275 mm | Material N/A Stainless steel | CAD N/A |
99675 | Shaft Size Maximum N/A 6.755 in171.577 mm | Shaft Size Minimum N/A 6.745 in171.323 mm | Overall Width N/A 1.063 in27 mm | Flanged Outside Diameter N/A 7.125 in180.975 mm | Material N/A Stainless steel | CAD N/A |
99354 | Shaft Size Maximum N/A 3.546 in90.068 mm | Shaft Size Minimum N/A 3.54 in89.916 mm | Overall Width N/A 1.102 in27.991 mm | Flanged Outside Diameter N/A 4 in101.6 mm | Material N/A Stainless steel | CAD N/A |
99596 | Shaft Size Maximum N/A 5.942 in150.927 mm | Shaft Size Minimum N/A 5.934 in150.724 mm | Overall Width N/A 1.125 in28.575 mm | Flanged Outside Diameter N/A 6.375 in161.925 mm | Material N/A Stainless steel | CAD N/A |
99439 | Shaft Size Maximum N/A 4.442 in112.827 mm | Shaft Size Minimum N/A 4.434 in112.624 mm | Overall Width N/A 1.142 in29.007 mm | Flanged Outside Diameter N/A 4.813 in122.25 mm | Material N/A Stainless steel | CAD N/A |
99595 | Shaft Size Maximum N/A 5.905 in149.987 mm | Shaft Size Minimum N/A 5.895 in149.733 mm | Overall Width N/A 1.181 in29.997 mm | Flanged Outside Diameter N/A 6.26 in159.004 mm | Material N/A Stainless steel | CAD N/A |
99605 | Shaft Size Maximum N/A 6.068 in154.127 mm | Shaft Size Minimum N/A 6.058 in153.873 mm | Overall Width N/A 1.181 in29.997 mm | Flanged Outside Diameter N/A 6.375 in161.925 mm | Material N/A Stainless steel | CAD N/A |
99606 | Shaft Size Maximum N/A 6.102 in154.991 mm | Shaft Size Minimum N/A 6.092 in154.737 mm | Overall Width N/A 1.181 in29.997 mm | Flanged Outside Diameter N/A 6.5 in165.1 mm | Material N/A Stainless steel | CAD N/A |
99334 | Shaft Size Maximum N/A 3.346 in84.988 mm | Shaft Size Minimum N/A 3.338 in84.785 mm | Overall Width N/A 1.25 in31.75 mm | Flanged Outside Diameter N/A 3.7 in93.98 mm | Material N/A Stainless steel | CAD N/A |
99463 | Shaft Size Maximum N/A 4.629 in117.577 mm | Shaft Size Minimum N/A 4.621 in117.373 mm | Overall Width N/A 1.25 in31.75 mm | Flanged Outside Diameter N/A 5.063 in128.6 mm | Material N/A Stainless steel | CAD N/A |
99269 | Shaft Size Maximum N/A 2.756 in70.002 mm | Shaft Size Minimum N/A 2.75 in69.85 mm | Overall Width N/A 1.25 in31.75 mm | Flanged Outside Diameter N/A 3.125 in79.375 mm | Material N/A Stainless steel | CAD N/A |
99587 | Shaft Size Maximum N/A 5.879 in149.327 mm | Shaft Size Minimum N/A 5.871 in149.123 mm | Overall Width N/A 1.25 in31.75 mm | Flanged Outside Diameter N/A 6.188 in157.175 mm | Material N/A Stainless steel | CAD N/A |