Batch CAD Cart (0)
  • Cart is empty
Redi Sleeves
251 - 263 of 263 | Results Per Page | View | Unit of Measure
« 11 
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

Sort by
N/A 6.003 in152.476 mm N/A 5.995 in152.273 mm N/A 1.25 in31.75 mm N/A 6.375 in161.925 mm N/A Stainless steel N/A CAD
N/A 6.255 in158.877 mm N/A 6.245 in158.623 mm N/A 1.25 in31.75 mm N/A 6.625 in168.275 mm N/A Stainless steel N/A CAD
N/A 6.299 in159.995 mm N/A 6.289 in159.741 mm N/A 1.25 in31.75 mm N/A 7 in177.8 mm N/A Stainless steel N/A CAD
N/A 6.505 in165.227 mm N/A 6.495 in164.973 mm N/A 1.25 in31.75 mm N/A 7 in177.8 mm N/A Stainless steel N/A CAD
N/A 7.005 in177.927 mm N/A 6.995 in177.673 mm N/A 1.25 in31.75 mm N/A 7.5 in190.5 mm N/A Stainless steel N/A CAD
N/A 8.005 in203.327 mm N/A 7.995 in203.073 mm N/A 1.25 in31.75 mm N/A 8.375 in212.725 mm N/A Stainless steel N/A CAD
N/A 4.925 in125.095 mm N/A 4.917 in124.892 mm N/A 1.26 in32.004 mm N/A 5.4 in137.16 mm N/A Stainless steel N/A CAD
N/A 6.89 in175.006 mm N/A 6.88 in174.752 mm N/A 1.26 in32.004 mm N/A 7.362 in186.995 mm N/A Stainless steel N/A CAD
N/A 6.693 in170.002 mm N/A 6.683 in169.748 mm N/A 1.496 in37.998 mm N/A 7.188 in182.575 mm N/A Stainless steel N/A CAD
N/A 7.087 in180.01 mm N/A 7.077 in179.756 mm N/A 1.496 in37.998 mm N/A 7.5 in190.5 mm N/A Stainless steel N/A CAD
N/A 7.254 in184.252 mm N/A 7.244 in183.998 mm N/A 1.5 in38.1 mm N/A 7.76 in197.104 mm N/A Stainless steel N/A CAD
N/A 7.879 in200.127 mm N/A 7.869 in199.873 mm N/A 1.5 in38.1 mm N/A 8.375 in212.725 mm N/A Stainless steel N/A CAD
N/A 2.753 in69.926 mm N/A 2.747 in69.774 mm N/A 1.625 in41.275 mm N/A 3.075 in78.105 mm N/A Stainless steel N/A CAD
251 - 263 of 263 | Results Per Page | View | Unit of Measure
« 11