Batch CAD Cart (0)
  • Cart is empty
Redi Sleeves
76 - 100 of 263 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

Sort by
N/A 1.614 in40.996 mm N/A 1.608 in40.843 mm N/A 0.625 in15.875 mm N/A 1.938 in49.225 mm N/A Stainless steel N/A CAD
N/A 1.753 in44.526 mm N/A 1.747 in44.374 mm N/A 0.625 in15.875 mm N/A 2.063 in52.4 mm N/A Stainless steel N/A CAD
N/A 1.693 in43.002 mm N/A 1.687 in42.85 mm N/A 0.625 in15.875 mm N/A 1.906 in48.412 mm N/A Stainless steel N/A CAD
N/A 2.047 in51.994 mm N/A 2.041 in51.841 mm N/A 0.625 in15.875 mm N/A 2.469 in62.713 mm N/A Stainless steel N/A CAD
N/A 2.205 in56.007 mm N/A 2.197 in55.804 mm N/A 0.625 in15.875 mm N/A 2.5 in63.5 mm N/A Stainless steel N/A CAD
N/A 2.441 in62.001 mm N/A 2.434 in61.824 mm N/A 0.625 in15.875 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD
N/A 2.628 in66.751 mm N/A 2.622 in66.599 mm N/A 0.625 in15.875 mm N/A 3.047 in77.394 mm N/A Stainless steel N/A CAD
N/A 2.441 in62.001 mm N/A 2.435 in61.849 mm N/A 0.626 in15.9 mm N/A 2.827 in71.806 mm N/A Stainless steel N/A CAD
N/A 1.381 in35.077 mm N/A 1.375 in34.925 mm N/A 0.63 in16.002 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A CAD
N/A 1.578 in40.081 mm N/A 1.572 in39.929 mm N/A 0.63 in16.002 mm N/A 1.85 in46.99 mm N/A Stainless steel N/A CAD
N/A 1.381 in35.077 mm N/A 1.375 in34.925 mm N/A 0.63 in16.002 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A CAD
N/A 2.943 in74.752 mm N/A 2.937 in74.6 mm N/A 0.641 in16.281 mm N/A 3.344 in84.938 mm N/A Stainless steel N/A CAD
N/A 1.608 in40.843 mm N/A 1.602 in40.691 mm N/A 0.641 in16.281 mm N/A 1.938 in49.225 mm N/A Stainless steel N/A CAD
N/A 4.335 in110.109 mm N/A 4.327 in109.906 mm N/A 0.65 in16.51 mm N/A 4.921 in124.993 mm N/A Stainless steel N/A CAD
N/A 2.503 in63.576 mm N/A 2.497 in63.424 mm N/A 0.65 in16.51 mm N/A 2.82 in71.628 mm N/A Stainless steel N/A CAD
N/A 2.844 in72.238 mm N/A 2.838 in72.085 mm N/A 0.656 in16.662 mm N/A 3.225 in81.915 mm N/A Stainless steel N/A CAD
N/A 2.506 in63.652 mm N/A 2.5 in63.5 mm N/A 0.656 in16.662 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD
N/A 3.546 in90.068 mm N/A 3.54 in89.916 mm N/A 0.665 in16.891 mm N/A 4 in101.6 mm N/A Stainless steel N/A CAD
N/A 1.893 in48.082 mm N/A 1.887 in47.93 mm N/A 0.668 in16.967 mm N/A 2.205 in56.007 mm N/A Stainless steel N/A CAD
N/A 1.417 in35.992 mm N/A 1.412 in35.865 mm N/A 0.669 in16.993 mm N/A 1.689 in42.901 mm N/A Stainless steel N/A CAD
N/A 1.496 in37.998 mm N/A 1.49 in37.846 mm N/A 0.669 in16.993 mm N/A 1.78 in45.212 mm N/A Stainless steel N/A CAD
N/A 1.775 in45.085 mm N/A 1.769 in44.933 mm N/A 0.669 in16.993 mm N/A 2.087 in53.01 mm N/A Stainless steel N/A CAD
N/A 2.38 in60.452 mm N/A 2.374 in60.3 mm N/A 0.683 in17.348 mm N/A 2.75 in69.85 mm N/A Stainless steel N/A CAD
N/A 2.815 in71.501 mm N/A 2.809 in71.349 mm N/A 0.688 in17.475 mm N/A 3.188 in80.975 mm N/A Stainless steel N/A CAD
N/A 2.996 in76.098 mm N/A 2.99 in75.946 mm N/A 0.688 in17.475 mm N/A 3.359 in85.319 mm N/A Stainless steel N/A CAD
76 - 100 of 263 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »